Menu Search

Leaf Hinges - Male Stud Thread Insert Mount

In stock

Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.

The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Matt, Powder Coating and Stainless Steel
  • Leaf Shapes: Rectangular and Square

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Overall Length Number of Mounting Holes Material Overall Thickness Overall Width View
19.414 RM - 19.414 RM Request the lead time here
60.0 mm
4
Zinc Alloy
15.0 mm
60.0 mm
7.2749 RM - 7.2749 RM Request the lead time here
40.0 mm
4
Zinc Alloy
9.0 mm
40.0 mm
28.0195 RM - 28.0195 RM Request the lead time here
90.0 mm
6
Zinc Alloy
15.0 mm
60.0 mm
17.9977 RM - 17.9977 RM Request the lead time here
50.0 mm
4
Zinc Alloy
11.6 mm
74.0 mm
47.6162 RM - 52.7603 RM Request the lead time here
85.0 mm
17.5 mm
67.5 mm
67.7508 RM - 75.07 RM 34 In stock
60.0 mm
4
60.0 mm
72.0245 RM - 79.8055 RM Request the lead time here
150.0 mm
15.0 mm
80.0 mm
46.6158 RM - 51.6513 RM 160 In stock
70.0 mm
15.0 mm
80.0 mm
12.0462 RM - 12.0462 RM Request the lead time here
54.0 mm
4
Zamak
23.0 mm
40.0 mm
20.395 RM - 20.395 RM Request the lead time here
90.0 mm
6
Zinc Alloy
11.7 mm
74.0 mm
13.108 RM - 13.108 RM Request the lead time here
51.0 mm
4
Zinc Alloy
12.0 mm
51.0 mm
47.6162 RM - 52.7603 RM Request the lead time here
85.0 mm
17.5 mm
67.5 mm
19.4953 RM - 19.4953 RM Request the lead time here
50.0 mm
4
Zinc Alloy
11.6 mm
74.0 mm
24.6104 RM - 24.6104 RM Request the lead time here
80.0 mm
4
Zinc Alloy
70.0 mm
59.6206 RM - 66.0608 RM 34 In stock
110.0 mm
15.0 mm
80.0 mm
  • of 2
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033866

Price Range
19.414 RM - 19.414 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    60.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Zinc Alloy

20033880

Price Range
7.2749 RM - 7.2749 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    40.0 mm
  • Stud Thread Size
    M5
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033927

Price Range
28.0195 RM - 28.0195 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    90.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.5 mm
  • Overall Length
    90.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.6 mm | 0.457 in ; Zinc Alloy

20033743

Price Range
17.9977 RM - 17.9977 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    50.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    74.0 mm
Free Swinging Hinge - ; ; ;

149911001E

Price Range
52.7603 RM - 47.6162 RM

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
Free Swinging Hinge - ; ; ;

399111E

Price Range
75.07 RM - 67.7508 RM

Stock Levels
34 In stock
Attributes
  • Stud Thread Size
    M8
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    4
Free Swinging Hinge - ; ; ;

1399113E

Price Range
79.8055 RM - 72.0245 RM

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    80.0 mm
Free Swinging Hinge - ; ; ;

1399111E

Price Range
51.6513 RM - 46.6158 RM

Stock Levels
160 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Width
    80.0 mm
Leaf Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 23.0 mm | 0.906 in; Black

20033705

Price Range
12.0462 RM - 12.0462 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    12.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Width
    40.0 mm
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.7 mm | 0.461 in ; Zinc Alloy

20033729

Price Range
20.395 RM - 20.395 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    50.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    74.0 mm
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Zinc Alloy

20033873

Price Range
13.108 RM - 13.108 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    51.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Width
    51.0 mm
Free Swinging Hinge - ; ; ;

149911002E

Price Range
52.7603 RM - 47.6162 RM

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.6 mm | 0.457 in ; Zinc Alloy

20033736

Price Range
19.4953 RM - 19.4953 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    50.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    74.0 mm
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 70.0 mm | 2.756 in ; ; Zinc Alloy

20033934

Price Range
24.6104 RM - 24.6104 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    80.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
Free Swinging Hinge - ; ; ;

1399112E

Price Range
66.0608 RM - 59.6206 RM

Stock Levels
34 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Width
    80.0 mm