Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rotation | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 50.6272 RM - 50.6272 RM | Request the lead time here |
180
|
4.094 in
104.0 mm
|
8
|
Zinc Alloy
|
0.669 in
17.0 mm
|
Rectangular
|
3.937 in
100.0 mm
|
||
| 5.8507 RM - 5.8507 RM | Request the lead time here |
180
|
1.756 in
44.6 mm
|
4
|
PA6
|
0.571 in
14.5 mm
|
Rectangular
|
1.614 in
41.0 mm
|
||
| 12.9502 RM - 12.9502 RM | Request the lead time here |
180
|
1.929 in
49.0 mm
|
4
|
Zinc Alloy
|
0.787 in
20.0 mm
|
Rectangular
|
1.732 in
44.0 mm
|
||
| 16.0242 RM - 16.0242 RM | Request the lead time here |
165
|
2.047 in
52.0 mm
|
4
|
Zinc Alloy
|
0.752 in
19.1 mm
|
Rectangular
|
2.244 in
57.0 mm
|
||
| 7.6888 RM - 7.6888 RM | Request the lead time here |
180
|
2.461 in
62.5 mm
|
4
|
PA6
|
0.819 in
20.8 mm
|
Rectangular
|
2.283 in
58.0 mm
|
||
| 18.8525 RM - 18.8525 RM | Request the lead time here |
180
|
2.48 in
63.0 mm
|
8
|
Zinc Alloy
|
0.453 in
11.5 mm
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 32.7326 RM - 32.7326 RM | Request the lead time here |
180
|
3.386 in
86.0 mm
|
8
|
Zinc Alloy
|
0.571 in
14.5 mm
|
Rectangular
|
3.15 in
80.0 mm