Menu Search

LED Spacers - Round, Metric Spacers

In stock

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
0.8738 RM - 0.9684 RM 10 In stock
Round
Black
PVC
27.0 mm
0.30 RM - 0.3315 RM 65324 In stock
Round
Black
PVC
9.0 mm
0.3461 RM - 0.3841 RM 17771 In stock
Round
Black
PVC
8.0 mm
0.8131 RM - 0.9001 RM 2980 In stock
Round
Black
PVC
24.0 mm
0.366 RM - 0.4063 RM 2080 In stock
Round
Black
PVC
22.0 mm
0.286 RM - 0.3164 RM 21080 In stock
Round
Black
PVC
7.0 mm
0.7979 RM - 0.8849 RM 280754 In stock
Round
Black
PVC
10.0 mm
0.8773 RM - 0.9713 RM 3080 In stock
Round
Black
PVC
25.0 mm
0.837 RM - 0.9269 RM 2000 In stock
Round
Black
PVC
25.0 mm
0.2895 RM - 0.321 RM 306 In stock
Round
Black
PVC
8.0 mm
0.4308 RM - 0.4769 RM 296178 In stock
Round
Black
PVC
15.0 mm
0.244 RM - 0.2703 RM 367003 In stock
Round
Black
PVC
4.0 mm
0.2942 RM - 0.3257 RM 22 In stock
Round
Black
PVC
6.0 mm
0.3064 RM - 0.3391 RM 118 In stock
Round
Black
PVC
10.0 mm
0.3181 RM - 0.3526 RM 2131 In stock
Round
Black
PVC
15.0 mm
0.3736 RM - 0.4144 RM 41607 In stock
Round
Black
PVC
20.0 mm
0.436 RM - 0.4827 RM 18444 In stock
Round
Black
PVC
21.0 mm
0.4839 RM - 0.537 RM 46794 In stock
Round
Black
PVC
13.0 mm
1.001 RM - 1.1102 RM 90 In stock
Round
Black
PVC
30.0 mm
0.5049 RM - 0.558 RM 44702 In stock
Round
Black
PVC
13.0 mm
  • of 4
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 27.0 mm | 1.063 in ; Spacer Length 27.0 mm | 1.063 in

LEDM-2-27

Price Range
0.9684 RM - 0.8738 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 9.0 mm | 0.354 in ;

LEDM-2-09

Price Range
0.3315 RM - 0.30 RM

Stock Levels
65324 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 8.0 mm | 0.315 in ;

LEDM-3-08

Price Range
0.3841 RM - 0.3461 RM

Stock Levels
17771 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 24.0 mm | 0.945 in ; Spacer Length 24.0 mm | 0.945 in

LEDM-1-24

Price Range
0.9001 RM - 0.8131 RM

Stock Levels
2980 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 22.0 mm | 0.866 in ; Spacer Length 22.0 mm | 0.866 in

LEDM-2-22

Price Range
0.4063 RM - 0.366 RM

Stock Levels
2080 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 7.0 mm | 0.276 in ; Spacer Length 7.0 mm | 0.276 in

LEDM-2-07

Price Range
0.3164 RM - 0.286 RM

Stock Levels
21080 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 10.0 mm | 0.394 in ;

LEDM-3-10

Price Range
0.8849 RM - 0.7979 RM

Stock Levels
280754 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 25.0 mm | 0.984 in ; Spacer Length 25.0 mm | 0.984 in

LEDM-1-25

Price Range
0.9713 RM - 0.8773 RM

Stock Levels
3080 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 25.0 mm | 0.984 in ; Spacer Length 25.0 mm | 0.984 in

LEDM-2-25

Price Range
0.9269 RM - 0.837 RM

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 8.0 mm | 0.315 in ;

LEDM-1-08

Price Range
0.321 RM - 0.2895 RM

Stock Levels
306 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 15.0 mm | 0.591 in ; Spacer Length 15.0 mm | 0.591 in

LEDM-3-15

Price Range
0.4769 RM - 0.4308 RM

Stock Levels
296178 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 4.0 mm | 0.157 in ;

LEDM-3-04

Price Range
0.2703 RM - 0.244 RM

Stock Levels
367003 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 6.0 mm | 0.236 in ;

LEDM-1-06

Price Range
0.3257 RM - 0.2942 RM

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 10.0 mm | 0.394 in ;

LEDM-2-10

Price Range
0.3391 RM - 0.3064 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 15.0 mm | 0.591 in ; Spacer Length 15.0 mm | 0.591 in

LEDM-2-15

Price Range
0.3526 RM - 0.3181 RM

Stock Levels
2131 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 20.0 mm | 0.787 in ; Spacer Length 20.0 mm | 0.787 in

LEDM-2-20

Price Range
0.4144 RM - 0.3736 RM

Stock Levels
41607 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 21.0 mm | 0.827 in ;

LEDM-1-21

Price Range
0.4827 RM - 0.436 RM

Stock Levels
18444 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 13.0 mm | 0.512 in ;

LEDM-2-13

Price Range
0.537 RM - 0.4839 RM

Stock Levels
46794 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 30.0 mm | 1.181 in ; Spacer Length 30.0 mm | 1.181 in

LEDM-3-30

Price Range
1.1102 RM - 1.001 RM

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 13.0 mm | 0.512 in ;

LEDM-1-13

Price Range
0.558 RM - 0.5049 RM

Stock Levels
44702 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm