Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
256.2315 RM - 283.9128 RM Request the lead time here
M16
Swivel
Chrome
150.0 mm
80.0 mm
168.1523 RM - 186.3176 RM 28 In stock
M8
Swivel
Chrome
60.0 mm
50.0 mm
172.0076 RM - 190.5903 RM 35 In stock
M10
Swivel
Chrome
75.0 mm
50.0 mm
302.5749 RM - 335.2633 RM Request the lead time here
M16
Metal Swivel
Chrome
150.0 mm
70.0 mm
461.7108 RM - 511.5903 RM Request the lead time here
M20
Metal Swivel
Chrome
150.0 mm
100.0 mm
550105 340.4559 RM - 377.2366 RM 8 In stock
M20
Swivel
Chrome
150.0 mm
100.0 mm
207.2981 RM - 229.6941 RM 32 In stock
M12
Swivel
Chrome
150.0 mm
60.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 1750.0 kg ; Overall Height - 181.0 mm | 7.126 in ; Thread Length:150.0 mm | 5.906 in

550104

Price Range
283.9128 RM - 256.2315 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 300.0 kg ; Overall Height - 82.0 mm | 3.228 in ; Thread Length:60.0 mm | 2.362 in

550101

Price Range
186.3176 RM - 168.1523 RM

Stock Levels
28 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    60.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 500.0 kg ; Overall Height - 97.0 mm | 3.819 in ; Thread Length:75.0 mm | 2.953 in

550102

Price Range
190.5903 RM - 172.0076 RM

Stock Levels
35 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462451

Price Range
335.2633 RM - 302.5749 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Chrome
  • Base Type
    Metal Swivel
  • Thread Length
    150.0 mm
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462453

Price Range
511.5903 RM - 461.7108 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Metal Swivel
  • Thread Length
    150.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 2500.0 kg ; Overall Height - 189.0 mm | 7.441 in ; Thread Length:150.0 mm | 5.906 in

550105

Price Range
377.2366 RM - 340.4559 RM

Stock Levels
8 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 1250.0 kg ; Overall Height - 175.0 mm | 6.89 in ; Thread Length:150.0 mm | 5.906 in

550103

Price Range
229.6941 RM - 207.2981 RM

Stock Levels
32 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm