Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
461.7108 RM - 511.5903 RM | Request the lead time here |
M20
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
302.5749 RM - 335.2633 RM | Request the lead time here |
M16
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.756 in
70.0 mm
|
||
550105 | 340.4559 RM - 377.2366 RM | 8 In stock |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|
207.2981 RM - 229.6941 RM | 32 In stock |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.362 in
60.0 mm
|
||
256.2315 RM - 283.9128 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
172.0076 RM - 190.5903 RM | 35 In stock |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
1.969 in
50.0 mm
|
||
168.1523 RM - 186.3176 RM | 28 In stock |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue