Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
513.5142 RM - 568.9908 RM | 16 In stock |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.756 in
70.0 mm
|
||
258.1046 RM - 285.9891 RM | 31 In stock |
M12
|
Swivel
|
Chrome
|
4.921 in
125.0 mm
|
2.165 in
55.0 mm
|
||
162.791 RM - 180.3773 RM | 72 In stock |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
1.496 in
38.0 mm
|
||
755.5693 RM - 837.1957 RM | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
169.6909 RM - 188.0238 RM | 16 In stock |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
1.496 in
38.0 mm
|
||
461.7108 RM - 511.5903 RM | Request the lead time here |
M20
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
302.5749 RM - 335.2633 RM | Request the lead time here |
M16
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.756 in
70.0 mm
|
||
550105 | 340.4559 RM - 377.2366 RM | 8 In stock |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|
247.9073 RM - 274.6886 RM | Request the lead time here |
M12
|
Swivel
|
Chrome
|
6.299 in
160.0 mm
|
2.165 in
55.0 mm
|
||
459.5301 RM - 509.1755 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
2.756 in
70.0 mm
|
||
207.2981 RM - 229.6941 RM | 32 In stock |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.362 in
60.0 mm
|
||
256.2315 RM - 283.9128 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
588.1466 RM - 651.6865 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
7.874 in
200.0 mm
|
2.756 in
70.0 mm
|
||
172.0076 RM - 190.5903 RM | 35 In stock |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
1.969 in
50.0 mm
|
||
236.0891 RM - 261.5939 RM | 24 In stock |
M12
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
2.165 in
55.0 mm
|
||
168.1523 RM - 186.3176 RM | 28 In stock |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue