Lift-Off Flag Hinges have a two-part rolled steel body that features round end caps and brass washers. The hinge also has a fixed pin.
These flag hinges are ideally suited for screw-on frame for more industrial units. They are 'handed', which means that they can be installed for left-hand or right-hand applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Length | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
8.4794 RM - 8.4794 RM | Request the lead time here |
0.551 in
14.0 mm
|
2.992 in
76.0 mm
|
Steel
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue