Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Material | Base Height | Maximum Adjustment Height | Maximum Load | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 641.1711 RM - 710.4394 RM | Request the lead time here |
M16
|
6.299 in
160.0 mm
|
Cast Iron
|
|
|
|
4.724 in
120.0 mm
|
||
| 397.9894 RM - 440.9854 RM | Request the lead time here |
M12
|
4.724 in
120.0 mm
|
Cast Iron
|
|
|
|
3.937 in
100.0 mm
|
||
| 251.4866 RM - 278.6555 RM | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Cast Iron
|
|
|
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue