Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.2926 RM - 0.3242 RM | 12346 In stock |
Cheese Head
|
M4
|
Natural
|
PP
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 0.3552 RM - 0.394 RM | 300 In stock |
Cheese Head
|
M4
|
Natural
|
PP
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.4322 RM - 0.4789 RM | 55366 In stock |
Cheese Head
|
M5
|
Natural
|
PP
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.6077 RM - 0.6738 RM | 2782 In stock |
Cheese Head
|
M8
|
Natural
|
PP
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| 0.5791 RM - 0.6411 RM | 332706 In stock |
Cheese Head
|
M8
|
Natural
|
PP
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.3072 RM - 0.3406 RM | 562000 In stock |
Cheese Head
|
M2
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| 0.2592 RM - 0.2871 RM | 3060 In stock |
Cheese Head
|
M3
|
Natural
|
Nylon 6/6
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| 0.241 RM - 0.2671 RM | 144 In stock |
Cheese Head
|
M2.5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.3084 RM - 0.3417 RM | 247000 In stock |
Cheese Head
|
M2
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| 0.2471 RM - 0.2737 RM | 502520 In stock |
Cheese Head
|
M2.5
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.5251 RM - 0.5816 RM | 540 In stock |
Cheese Head
|
M6
|
Natural
|
PP
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.3734 RM - 0.4134 RM | 139788 In stock |
Cheese Head
|
M5
|
Natural
|
PP
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.2349 RM - 0.2604 RM | 703060 In stock |
Cheese Head
|
M2
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.3223 RM - 0.3576 RM | 1224 In stock |
Cheese Head
|
M4
|
Natural
|
PP
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.2531 RM - 0.2805 RM | Request the lead time here |
Cheese Head
|
M3
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| 0010060000VR | 0.1658 RM - 0.184 RM | 133030 In stock |
Cheese Head
|
M3
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Slotted Drive
|
|
| 0.1615 RM - 0.1785 RM | 22790 In stock |
Cheese Head
|
M3
|
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 1.6275 RM - 1.8029 RM | 5708 In stock |
Cheese Head
|
M4
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.2696 RM - 0.2993 RM | 4083 In stock |
Cheese Head
|
M5
|
Natural
|
PP
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.1475 RM - 0.1639 RM | 18342 In stock |
Cheese Head
|
M6
|
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive