Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1.9923 RM - 2.2078 RM | 8924 In stock |
Cheese Head
|
M6
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.2871 RM - 0.3187 RM | 325647 In stock |
Cheese Head
|
M6
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.4601 RM - 0.5093 RM | 8292 In stock |
Cheese Head
|
M6
|
Natural
|
PP
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.2689 RM - 0.2981 RM | 2710 In stock |
Cheese Head
|
M6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 1.171 RM - 1.2973 RM | 40485 In stock |
Cheese Head
|
M8
|
Natural
|
PP
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 1.5286 RM - 1.6936 RM | 1110 In stock |
Cheese Head
|
M10
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 0.2392 RM - 0.2653 RM | 41094 In stock |
Cheese Head
|
M6
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.1669 RM - 0.1851 RM | 542730 In stock |
Cheese Head
|
M4
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.1475 RM - 0.1639 RM | 18342 In stock |
Cheese Head
|
M6
|
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| 0.241 RM - 0.2664 RM | 47794 In stock |
Cheese Head
|
M6
|
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
| 0.5676 RM - 0.6289 RM | 119984 In stock |
Cheese Head
|
M6
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| 0010240000VR | 0.2039 RM - 0.2258 RM | 34144 In stock |
Cheese Head
|
M4
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
|
| 0.689 RM - 0.763 RM | 9784 In stock |
Cheese Head
|
M5
|
Natural
|
PP
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 0.2313 RM - 0.2555 RM | 197831 In stock |
Cheese Head
|
M5
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 2.5915 RM - 2.872 RM | 68420 In stock |
Cheese Head
|
M5
|
Natural
|
PVDF
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 0011350000VR | 0.1524 RM - 0.1688 RM | 208695 In stock |
Cheese Head
|
M2.5
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Slotted Drive
|
|
| 2.4658 RM - 2.7323 RM | 8550 In stock |
Cheese Head
|
M16
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 1.9571 RM - 2.169 RM | 22920 In stock |
Cheese Head
|
M5
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.3139 RM - 0.3479 RM | 1530 In stock |
Cheese Head
|
M5
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 2.03 RM - 2.2491 RM | 385230 In stock |
Cheese Head
|
M6
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
Slotted Drive