These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.5251 RM - 0.5816 RM | 540 In stock |
Cheese Head
|
M6
|
Natural
|
PP
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.3734 RM - 0.4134 RM | 139788 In stock |
Cheese Head
|
M5
|
Natural
|
PP
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.5518 RM - 0.6113 RM | 9061 In stock |
Cheese Head
|
M8
|
Natural
|
PP
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.3223 RM - 0.3576 RM | 1224 In stock |
Cheese Head
|
M4
|
Natural
|
PP
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.2349 RM - 0.2604 RM | 703060 In stock |
Cheese Head
|
M2
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.2786 RM - 0.3084 RM | 30348 In stock |
Cheese Head
|
M3
|
Natural
|
PP
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.2592 RM - 0.2871 RM | 3060 In stock |
Cheese Head
|
M3
|
Natural
|
Nylon 6/6
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| 0010410000VR | 0.193 RM - 0.2137 RM | 64606 In stock |
Cheese Head
|
M6
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue