Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: PC
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
1.0029 RM - 1.1109 RM 2283 In stock
M5
6.0 mm
Crossed Drive
3.6545 RM - 4.049 RM 28 In stock
M6
20.0 mm
Crossed Drive
0.9057 RM - 1.0035 RM 11938 In stock
M3
2.8 mm
Crossed Drive
1.2858 RM - 1.4236 RM 39 In stock
M4
9.3 mm
Crossed Drive
0.7849 RM - 0.8699 RM 46640 In stock
M5
9.5 mm
Crossed Drive
5.2043 RM - 5.7664 RM 748 In stock
M8
10.3 mm
Crossed Drive
0.9057 RM - 1.0035 RM 710745 In stock
M3
6.4 mm
Crossed Drive
1.0775 RM - 1.1935 RM 150284 In stock
M4
12.2 mm
Crossed Drive
1.072 RM - 1.1874 RM 142418 In stock
M5
12.1 mm
Crossed Drive
0.6811 RM - 0.7551 RM 1897 In stock
M3
15.1 mm
Crossed Drive
3.1852 RM - 3.5293 RM 16220 In stock
M6
12.0 mm
Crossed Drive
1.3088 RM - 1.4497 RM 40 In stock
M3
13.3 mm
Crossed Drive
3.0249 RM - 3.3515 RM 39 In stock
M6
8.7 mm
Crossed Drive
2.9873 RM - 3.3102 RM 399 In stock
M5
12.3 mm
Crossed Drive
1.0393 RM - 1.151 RM 5255 In stock
M4
6.3 mm
Crossed Drive
0.9221 RM - 1.0217 RM 141136 In stock
M3
8.0 mm
Crossed Drive
1.1097 RM - 1.2293 RM 164839 In stock
M4
16.2 mm
Crossed Drive
4.4211 RM - 4.8989 RM 18 In stock
M8
25.0 mm
Crossed Drive
0.8208 RM - 0.9094 RM 158038 In stock
M4
3.1 mm
Crossed Drive
3.7788 RM - 4.1875 RM 9535 In stock
M6
16.7 mm
Crossed Drive
  • of 3
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 6.0 mm | 0.236 in; Head Diameter 9.0 mm | 0.354 in

170050600022

Price Range
1.1109 RM - 1.0029 RM

Stock Levels
2283 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 10.5 mm | 0.413 in

170062000022

Price Range
4.049 RM - 3.6545 RM

Stock Levels
28 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 2.8 mm | 0.11 in; Head Diameter 5.4 mm | 0.213 in

170030500022

Price Range
1.0035 RM - 0.9057 RM

Stock Levels
11938 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    1.7 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 9.3 mm | 0.366 in; Head Diameter 8.0 mm | 0.315 in

170401200022

Price Range
1.4236 RM - 1.2858 RM

Stock Levels
39 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 9.5 mm | 0.374 in; Head Diameter 9.1 mm | 0.358 in

170501200022

Price Range
0.8699 RM - 0.7849 RM

Stock Levels
46640 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.5 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 10.3 mm | 0.406 in; Head Diameter 16.0 mm | 0.63 in

170801500022

Price Range
5.7664 RM - 5.2043 RM

Stock Levels
748 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.4 mm | 0.252 in; Head Diameter 5.7 mm | 0.224 in

170030600022

Price Range
1.0035 RM - 0.9057 RM

Stock Levels
710745 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    6.4 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.2 mm | 0.48 in; Head Diameter 7.4 mm | 0.291 in

170041200022

Price Range
1.1935 RM - 1.0775 RM

Stock Levels
150284 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.1 mm | 0.476 in; Head Diameter 9.1 mm | 0.358 in

170051200022

Price Range
1.1874 RM - 1.072 RM

Stock Levels
142418 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 15.1 mm | 0.594 in; Head Diameter 5.7 mm | 0.224 in

170031500022

Price Range
0.7551 RM - 0.6811 RM

Stock Levels
1897 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    15.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 10.5 mm | 0.413 in

170061200022

Price Range
3.5293 RM - 3.1852 RM

Stock Levels
16220 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 13.3 mm | 0.524 in; Head Diameter 6.0 mm | 0.236 in

170301500022

Price Range
1.4497 RM - 1.3088 RM

Stock Levels
40 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 8.7 mm | 0.343 in; Head Diameter 12.0 mm | 0.472 in

170601200022

Price Range
3.3515 RM - 3.0249 RM

Stock Levels
39 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 12.3 mm | 0.484 in; Head Diameter 10.0 mm | 0.394 in

170501500022

Price Range
3.3102 RM - 2.9873 RM

Stock Levels
399 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.3 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.3 mm | 0.248 in; Head Diameter 7.4 mm | 0.291 in

170040600022

Price Range
1.151 RM - 1.0393 RM

Stock Levels
5255 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.7 mm | 0.224 in

170030800022

Price Range
1.0217 RM - 0.9221 RM

Stock Levels
141136 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 16.2 mm | 0.638 in; Head Diameter 7.4 mm | 0.291 in

170041600022

Price Range
1.2293 RM - 1.1097 RM

Stock Levels
164839 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in; Head Diameter 14.0 mm | 0.551 in

170082500022

Price Range
4.8989 RM - 4.4211 RM

Stock Levels
18 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 3.1 mm | 0.122 in; Head Diameter 7.4 mm | 0.291 in

170400600022

Price Range
0.9094 RM - 0.8208 RM

Stock Levels
158038 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 16.7 mm | 0.657 in; Head Diameter 12.0 mm | 0.472 in

170602000022

Price Range
4.1875 RM - 3.7788 RM

Stock Levels
9535 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head