Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: PC
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
0.9184 RM - 1.0174 RM 81740 In stock
M5
5.5 mm
Crossed Drive
3.4675 RM - 3.8432 RM 1535 In stock
M6
11.7 mm
Crossed Drive
1.0393 RM - 1.151 RM 5255 In stock
M4
6.3 mm
Crossed Drive
1.0775 RM - 1.1935 RM 2889 In stock
M5
10.1 mm
Crossed Drive
1.1097 RM - 1.2293 RM 164839 In stock
M4
16.2 mm
Crossed Drive
5.6783 RM - 6.2921 RM 220 In stock
M8
15.3 mm
Crossed Drive
0.8208 RM - 0.9094 RM 158038 In stock
M4
3.1 mm
Crossed Drive
1.1303 RM - 1.253 RM 5082 In stock
M5
7.5 mm
Crossed Drive
4.4175 RM - 4.8947 RM 646 In stock
M8
20.3 mm
Crossed Drive
0.7758 RM - 0.8596 RM 1292 In stock
M3
4.0 mm
Crossed Drive
1.072 RM - 1.1874 RM 49870 In stock
M4
10.2 mm
Crossed Drive
0.9057 RM - 1.0035 RM 710745 In stock
M3
6.4 mm
Crossed Drive
1.0775 RM - 1.1935 RM 150284 In stock
M4
12.2 mm
Crossed Drive
1.072 RM - 1.1874 RM 142418 In stock
M5
12.1 mm
Crossed Drive
1.3088 RM - 1.4497 RM 40 In stock
M3
13.3 mm
Crossed Drive
3.0249 RM - 3.3515 RM 39 In stock
M6
8.7 mm
Crossed Drive
0.7849 RM - 0.8699 RM 162189 In stock
M5
16.1 mm
Crossed Drive
3.4542 RM - 3.8268 RM 3430 In stock
M6
15.0 mm
Crossed Drive
2.9909 RM - 3.3139 RM 1384 In stock
M6
6.7 mm
Crossed Drive
1.0393 RM - 1.151 RM 744057 In stock
M4
8.0 mm
Crossed Drive
  • of 3
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 5.5 mm | 0.217 in; Head Diameter 9.1 mm | 0.358 in

170500800022

Price Range
1.0174 RM - 0.9184 RM

Stock Levels
81740 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.5 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 11.7 mm | 0.461 in; Head Diameter 12.0 mm | 0.472 in

170601500022

Price Range
3.8432 RM - 3.4675 RM

Stock Levels
1535 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    11.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.3 mm | 0.248 in; Head Diameter 7.4 mm | 0.291 in

170040600022

Price Range
1.151 RM - 1.0393 RM

Stock Levels
5255 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 10.1 mm | 0.398 in; Head Diameter 9.1 mm | 0.358 in

170051000022

Price Range
1.1935 RM - 1.0775 RM

Stock Levels
2889 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    10.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 16.2 mm | 0.638 in; Head Diameter 7.4 mm | 0.291 in

170041600022

Price Range
1.2293 RM - 1.1097 RM

Stock Levels
164839 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 15.3 mm | 0.602 in; Head Diameter 16.0 mm | 0.63 in

170802000022

Price Range
6.2921 RM - 5.6783 RM

Stock Levels
220 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    15.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 3.1 mm | 0.122 in; Head Diameter 7.4 mm | 0.291 in

170400600022

Price Range
0.9094 RM - 0.8208 RM

Stock Levels
158038 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 7.5 mm | 0.295 in; Head Diameter 9.1 mm | 0.358 in

170501000022

Price Range
1.253 RM - 1.1303 RM

Stock Levels
5082 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.5 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 20.3 mm | 0.799 in; Head Diameter 16.0 mm | 0.63 in

170802500022

Price Range
4.8947 RM - 4.4175 RM

Stock Levels
646 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.5 mm | 0.217 in

170030400022

Price Range
0.8596 RM - 0.7758 RM

Stock Levels
1292 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.2 mm | 0.402 in; Head Diameter 7.4 mm | 0.291 in

170041000022

Price Range
1.1874 RM - 1.072 RM

Stock Levels
49870 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    10.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.4 mm | 0.252 in; Head Diameter 5.7 mm | 0.224 in

170030600022

Price Range
1.0035 RM - 0.9057 RM

Stock Levels
710745 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    6.4 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.2 mm | 0.48 in; Head Diameter 7.4 mm | 0.291 in

170041200022

Price Range
1.1935 RM - 1.0775 RM

Stock Levels
150284 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.1 mm | 0.476 in; Head Diameter 9.1 mm | 0.358 in

170051200022

Price Range
1.1874 RM - 1.072 RM

Stock Levels
142418 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 13.3 mm | 0.524 in; Head Diameter 6.0 mm | 0.236 in

170301500022

Price Range
1.4497 RM - 1.3088 RM

Stock Levels
40 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 8.7 mm | 0.343 in; Head Diameter 12.0 mm | 0.472 in

170601200022

Price Range
3.3515 RM - 3.0249 RM

Stock Levels
39 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 16.1 mm | 0.634 in; Head Diameter 9.1 mm | 0.358 in

170051600022

Price Range
0.8699 RM - 0.7849 RM

Stock Levels
162189 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 15.0 mm | 0.591 in; Head Diameter 10.5 mm | 0.413 in

170061500022

Price Range
3.8268 RM - 3.4542 RM

Stock Levels
3430 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 6.7 mm | 0.264 in; Head Diameter 12.0 mm | 0.472 in

170601000022

Price Range
3.3139 RM - 2.9909 RM

Stock Levels
1384 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Diameter 7.4 mm | 0.291 in

170040800022

Price Range
1.151 RM - 1.0393 RM

Stock Levels
744057 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head