| Quantity | Unit price |
|---|
| Thread Length | 0.394 in |
|---|---|
| Thread Length | 10.0 mm |
| Head Height | 0.059 in |
| Head Height | 1.5 mm |
| Head Diameter | 0.354 in |
| Head Diameter | 9.0 mm |
| Material | Reny |
| Drive Type | Star Drive |
| Head Style | Special Low |
| Colour | Natural |
| Maximum Temperature | 105 °C |
| Maximum Temperature | 221 °F |
| Thread Size | M5 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue