Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS, Polyamide
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
1440235 8.5526 RM - 9.4761 RM 35 In stock
TX10
M3
Light Brown
PPS
Low
10.0 mm
26.7204 RM - 29.6069 RM 5 In stock
TX30
M6
Light Brown
PPS
Low
10.0 mm
76.7964 RM - 85.0929 RM 5 In stock
TX30
M6
Light Brown
PPS
Low
40.0 mm
16.882 RM - 18.7055 RM 10 In stock
TX15
M5
Light Brown
PPS
Special Low
10.0 mm
11.6516 RM - 12.91 RM 10 In stock
TX8
M3
Light Brown
PEEK
Special Low
10.0 mm
41.2489 RM - 45.7058 RM 5 In stock
TX15
M5
Light Brown
PEEK
Special Low
20.0 mm
7.9177 RM - 8.7724 RM 760 In stock
TX30
M6
Black
Reny
Low
10.0 mm
7.9177 RM - 8.7724 RM Request the lead time here
M4
Black
Reny
Special Low
8.0 mm
56.2624 RM - 62.3402 RM 5 In stock
TX20
M6
Light Brown
PEEK
Special Low
16.0 mm
10.6829 RM - 11.8369 RM 10 In stock
TX8
M3
Light Brown
PEEK
Special Low
6.0 mm
20.0666 RM - 22.2344 RM 5 In stock
TX25
M5
Black
Reny
Low
30.0 mm
5.4962 RM - 6.0899 RM 23 In stock
TX10
M3
Black
Reny
Low
6.0 mm
7.4327 RM - 8.2359 RM 60 In stock
TX20
M4
Black
Reny
Low
12.0 mm
12.6757 RM - 14.0453 RM 10 In stock
M6
Black
Reny
Special Low
25.0 mm
13.3951 RM - 14.8424 RM 60 In stock
TX8
M3
Light Brown
PPS
Special Low
16.0 mm
5.98 RM - 6.6253 RM 10 In stock
TX10
M3
Black
Reny
Low
8.0 mm
33.6463 RM - 37.2807 RM 5 In stock
TX30
M6
Light Brown
PPS
Low
16.0 mm
83.7702 RM - 92.8201 RM 5 In stock
TX20
M6
Light Brown
PPS
Special Low
40.0 mm
1440728 6.4644 RM - 7.1626 RM 10 In stock
TX10
M3
Black
Reny
Low
10.0 mm
8.4015 RM - 9.3097 RM 126 In stock
M3
Black
Reny
Special Low
20.0 mm
  • of 8
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440235

Price Range
9.4761 RM - 8.5526 RM

Stock Levels
35 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440253

Price Range
29.6069 RM - 26.7204 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440259

Price Range
85.0929 RM - 76.7964 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440274

Price Range
18.7055 RM - 16.882 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440370

Price Range
12.91 RM - 11.6516 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440385

Price Range
45.7058 RM - 41.2489 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440746

Price Range
8.7724 RM - 7.9177 RM

Stock Levels
760 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 8.0 mm | 0.315 in; Head Diameter-8.0 mm | 0.315 in

1440760

Price Range
8.7724 RM - 7.9177 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440390

Price Range
62.3402 RM - 56.2624 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440368

Price Range
11.8369 RM - 10.6829 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440745

Price Range
22.2344 RM - 20.0666 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440726

Price Range
6.0899 RM - 5.4962 RM

Stock Levels
23 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440735

Price Range
8.2359 RM - 7.4327 RM

Stock Levels
60 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 25.0 mm | 0.984 in; Head Diameter-10.0 mm | 0.394 in

1440777

Price Range
14.0453 RM - 12.6757 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440264

Price Range
14.8424 RM - 13.3951 RM

Stock Levels
60 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440727

Price Range
6.6253 RM - 5.98 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440255

Price Range
37.2807 RM - 33.6463 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440286

Price Range
92.8201 RM - 83.7702 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440728

Price Range
7.1626 RM - 6.4644 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-6.0 mm | 0.236 in

1440758

Price Range
9.3097 RM - 8.4015 RM

Stock Levels
126 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive