Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1440235 | 8.5526 RM - 9.4761 RM | 35 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.394 in
10.0 mm
|
|
| 26.7204 RM - 29.6069 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
0.394 in
10.0 mm
|
||
| 76.7964 RM - 85.0929 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
1.575 in
40.0 mm
|
||
| 16.882 RM - 18.7055 RM | 10 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
0.394 in
10.0 mm
|
||
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
| 41.2489 RM - 45.7058 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 760 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
0.394 in
10.0 mm
|
||
| 7.9177 RM - 8.7724 RM | Request the lead time here |
|
M4
|
Black
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
||
| 56.2624 RM - 62.3402 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PEEK
|
Special Low
|
0.63 in
16.0 mm
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.236 in
6.0 mm
|
||
| 20.0666 RM - 22.2344 RM | 5 In stock |
TX25
|
M5
|
Black
|
Reny
|
Low
|
1.181 in
30.0 mm
|
||
| 5.4962 RM - 6.0899 RM | 23 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.236 in
6.0 mm
|
||
| 7.4327 RM - 8.2359 RM | 60 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm
|
||
| 12.6757 RM - 14.0453 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
||
| 13.3951 RM - 14.8424 RM | 60 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.63 in
16.0 mm
|
||
| 5.98 RM - 6.6253 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.315 in
8.0 mm
|
||
| 33.6463 RM - 37.2807 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
0.63 in
16.0 mm
|
||
| 83.7702 RM - 92.8201 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PPS
|
Special Low
|
1.575 in
40.0 mm
|
||
| 1440728 | 6.4644 RM - 7.1626 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.394 in
10.0 mm
|
|
| 8.4015 RM - 9.3097 RM | 126 In stock |
|
M3
|
Black
|
Reny
|
Special Low
|
0.787 in
20.0 mm