Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 76.7964 RM - 85.0929 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
1.575 in
40.0 mm
|
||
| 15.4773 RM - 17.1491 RM | 10 In stock |
TX25
|
M5
|
Light Brown
|
PPS
|
Low
|
0.394 in
10.0 mm
|
||
| 9.3273 RM - 10.335 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.394 in
10.0 mm
|
||
| 13.8795 RM - 15.3784 RM | 10 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.787 in
20.0 mm
|
||
| 45.4145 RM - 50.3206 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PPS
|
Special Low
|
0.787 in
20.0 mm
|
||
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
| 41.2489 RM - 45.7058 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 760 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
0.394 in
10.0 mm
|
||
| 7.9177 RM - 8.7724 RM | Request the lead time here |
|
M4
|
Black
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
||
| 14.1138 RM - 15.6382 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
1.181 in
30.0 mm
|
||
| 8.0198 RM - 8.886 RM | 10 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.315 in
8.0 mm
|
||
| 13.3951 RM - 14.8424 RM | 60 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.63 in
16.0 mm
|
||
| 33.6463 RM - 37.2807 RM | 5 In stock |
TX25
|
M5
|
Light Brown
|
PPS
|
Low
|
0.984 in
25.0 mm
|
||
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.472 in
12.0 mm
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.315 in
8.0 mm
|
||
| 5.98 RM - 6.6253 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.315 in
8.0 mm
|
||
| 15.5258 RM - 17.2025 RM | 1360 In stock |
TX10
|
M4
|
Light Brown
|
PEEK
|
Special Low
|
0.236 in
6.0 mm
|
||
| 6.9482 RM - 7.6992 RM | 10 In stock |
|
M3
|
Black
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
||
| 8.4015 RM - 9.3097 RM | 10 In stock |
|
M4
|
Black
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 10 In stock |
TX25
|
M5
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm