Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS, Polyamide
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
Request the lead time here
M4
Black
Polyamide
Round
8.0 mm
Request the lead time here
M5
Black
Polyamide
Round
8.0 mm
Request the lead time here
M4
Black
Polyamide
Round
6.0 mm
Request the lead time here
M6
Black
Polyamide
Round
20.0 mm
Request the lead time here
M6
Black
Polyamide
Round
12.0 mm
Request the lead time here
M3
Black
Polyamide
Round
8.0 mm
Request the lead time here
M6
Black
Polyamide
Round
30.0 mm
Request the lead time here
M5
Black
Polyamide
Round
30.0 mm
Request the lead time here
M3
Black
Polyamide
Round
16.0 mm
Request the lead time here
M4
Black
Polyamide
Round
25.0 mm
11.2572 RM - 12.4737 RM 10 In stock
TX20
M6
Black
Reny
Special Low Head
20.0 mm
31.7463 RM - 35.1761 RM 2 In stock
TX15
M5
Light Brown
PEEK
Special Low Head
10.0 mm
1440761 7.6132 RM - 8.435 RM 110 In stock
TX10
M4
Black
Reny
Special Low Head
10.0 mm
54.0985 RM - 59.9425 RM 5 In stock
TX20
M6
Light Brown
PEEK
Special Low Head
12.0 mm
9.4758 RM - 10.499 RM 10 In stock
TX15
M5
Black
Reny
Special Low Head
20.0 mm
31.7463 RM - 35.1761 RM 5 In stock
TX10
M4
Light Brown
PEEK
Special Low Head
16.0 mm
82.0385 RM - 90.9014 RM Request the lead time here
TX20
M6
Light Brown
PEEK
Special Low Head
25.0 mm
62.4804 RM - 69.2297 RM 5 In stock
TX20
M6
Light Brown
PEEK
Special Low Head
20.0 mm
8.5442 RM - 9.4664 RM 29 In stock
TX15
M5
Black
Reny
Special Low Head
16.0 mm
20.5165 RM - 22.7334 RM 10 In stock
TX25
M5
Light Brown
PPS
Low Head
16.0 mm
  • of 8
Polyamide Round N/A - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440321


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440327


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440320


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440337


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440335


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440315


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440339


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440333


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440318


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Polyamide Round N/A - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440326


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Polyamide
  • Drive Type
    Hex Drive
Reny Special Low Head Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-10.0 mm | 0.394 in

1440776

Price Range
12.4737 RM - 11.2572 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440383

Price Range
35.1761 RM - 31.7463 RM

Stock Levels
2 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 10.0 mm | 0.394 in; Head Diameter-8.0 mm | 0.315 in

1440761

Price Range
8.435 RM - 7.6132 RM

Stock Levels
110 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440389

Price Range
59.9425 RM - 54.0985 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-9.0 mm | 0.354 in

1440770

Price Range
10.499 RM - 9.4758 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440380

Price Range
35.1761 RM - 31.7463 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440393

Price Range
90.9014 RM - 82.0385 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440391

Price Range
69.2297 RM - 62.4804 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 16.0 mm | 0.63 in; Head Diameter-9.0 mm | 0.354 in

1440769

Price Range
9.4664 RM - 8.5442 RM

Stock Levels
29 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Head Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440249

Price Range
22.7334 RM - 20.5165 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive