Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 8.886 RM - 9.8451 RM | 51 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
||
| 8.886 RM - 9.8451 RM | 53 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm
|
||
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
| 41.2489 RM - 45.7058 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 760 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
0.394 in
10.0 mm
|
||
| 7.9177 RM - 8.7724 RM | Request the lead time here |
|
M4
|
Black
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
||
| 14.1138 RM - 15.6382 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
1.181 in
30.0 mm
|
||
| 8.0198 RM - 8.886 RM | 10 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.315 in
8.0 mm
|
||
| 13.3951 RM - 14.8424 RM | 60 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.63 in
16.0 mm
|
||
| 33.6463 RM - 37.2807 RM | 5 In stock |
TX25
|
M5
|
Light Brown
|
PPS
|
Low
|
0.984 in
25.0 mm
|
||
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.472 in
12.0 mm
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.315 in
8.0 mm
|
||
| 5.98 RM - 6.6253 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.315 in
8.0 mm
|
||
| 15.5258 RM - 17.2025 RM | 1360 In stock |
TX10
|
M4
|
Light Brown
|
PEEK
|
Special Low
|
0.236 in
6.0 mm
|
||
| 6.9482 RM - 7.6992 RM | 10 In stock |
|
M3
|
Black
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
||
| 8.4015 RM - 9.3097 RM | 10 In stock |
|
M4
|
Black
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 10 In stock |
TX25
|
M5
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm
|
||
| 9.8548 RM - 10.919 RM | 35 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.63 in
16.0 mm
|
||
| 83.7702 RM - 92.8201 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PPS
|
Special Low
|
1.575 in
40.0 mm
|
||
| 26.7204 RM - 29.6069 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue