Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 45.4145 RM - 50.3206 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
1.181 in
30.0 mm
|
||
| 51.2251 RM - 56.7596 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
0.984 in
25.0 mm
|
||
| 18.6248 RM - 20.6378 RM | 10 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
0.472 in
12.0 mm
|
||
| 12.6757 RM - 14.0453 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
||
| 9.8548 RM - 10.919 RM | 35 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.63 in
16.0 mm
|
||
| 16.882 RM - 18.7055 RM | 10 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
0.315 in
8.0 mm
|
||
| 12.6605 RM - 14.0282 RM | 35 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
1.181 in
30.0 mm
|
||
| 16.9791 RM - 18.8125 RM | 23 In stock |
TX10
|
M4
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
| 8.4015 RM - 9.3097 RM | 10 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
||
| 64.0114 RM - 70.9262 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
1.181 in
30.0 mm
|
||
| 17.463 RM - 19.3496 RM | Request the lead time here |
TX20
|
M4
|
Light Brown
|
PPS
|
Low
|
0.984 in
25.0 mm
|
||
| 9.3273 RM - 10.335 RM | 10 In stock |
TX10
|
M4
|
Light Brown
|
PPS
|
Special Low
|
0.236 in
6.0 mm
|
||
| 36.6972 RM - 40.6613 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
0.984 in
25.0 mm
|
||
| 22.7904 RM - 25.2526 RM | 10 In stock |
TX10
|
M4
|
Light Brown
|
PEEK
|
Special Low
|
0.63 in
16.0 mm
|
||
| 1440387 | 64.9796 RM - 71.9989 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
1.181 in
30.0 mm
|
|
| 6.9482 RM - 7.6992 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.63 in
16.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 52 In stock |
TX25
|
M5
|
Black
|
Reny
|
Low
|
0.63 in
16.0 mm
|
||
| 11.2231 RM - 12.4354 RM | Request the lead time here |
TX25
|
M5
|
Black
|
Reny
|
Low
|
0.984 in
25.0 mm
|
||
| 8.1648 RM - 9.0469 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.236 in
6.0 mm
|
||
| 11.3069 RM - 12.5283 RM | 10 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue