Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
| 41.2489 RM - 45.7058 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 64.9796 RM - 71.9989 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 8.886 RM - 9.8451 RM | 50 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.787 in
20.0 mm
|
||
| 26.7204 RM - 29.6069 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.394 in
10.0 mm
|
||
| 1440728 | 6.4644 RM - 7.1626 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.394 in
10.0 mm
|
|
| 33.6463 RM - 37.2807 RM | 5 In stock |
TX25
|
M5
|
Light Brown
|
PPS
|
Low
|
0.984 in
25.0 mm
|
||
| 11.6516 RM - 12.91 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PPS
|
Special Low
|
0.472 in
12.0 mm
|
||
| 17.948 RM - 19.8856 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.63 in
16.0 mm
|
||
| 5.98 RM - 6.6253 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.315 in
8.0 mm
|
||
| 7.4327 RM - 8.2359 RM | 60 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm
|
||
| 6.4644 RM - 7.1626 RM | 10 In stock |
|
M3
|
Black
|
Reny
|
Special Low
|
0.236 in
6.0 mm
|
||
| 7.9177 RM - 8.7724 RM | 10 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.63 in
16.0 mm
|
||
| 6.4644 RM - 7.1626 RM | 10 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm
|
||
| 12.6757 RM - 14.0453 RM | 10 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
||
| 7.4327 RM - 8.2359 RM | 149 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.787 in
20.0 mm
|
||
| 23.3301 RM - 25.8506 RM | 5 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
1.575 in
40.0 mm
|
||
| 8.886 RM - 9.8451 RM | 1984 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.63 in
16.0 mm
|
||
| 21.3372 RM - 23.6427 RM | 10 In stock |
TX25
|
M5
|
Light Brown
|
PPS
|
Low
|
0.63 in
16.0 mm
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.472 in
12.0 mm