Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 11.7075 RM - 12.9726 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
||
| 33.0162 RM - 36.5831 RM | 2 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.472 in
12.0 mm
|
||
| 1440761 | 7.9177 RM - 8.7724 RM | 10 In stock |
|
M4
|
Black
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|
| 47.0614 RM - 52.1448 RM | 53 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.984 in
25.0 mm
|
||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| 64.9796 RM - 71.9989 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 8.886 RM - 9.8451 RM | 50 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.787 in
20.0 mm
|
||
| 23.3301 RM - 25.8506 RM | 5 In stock |
TX30
|
M6
|
Black
|
Reny
|
Low
|
1.575 in
40.0 mm
|
||
| 8.886 RM - 9.8451 RM | 1984 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.63 in
16.0 mm
|
||
| 21.3372 RM - 23.6427 RM | 10 In stock |
TX25
|
M5
|
Light Brown
|
PPS
|
Low
|
0.63 in
16.0 mm
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.472 in
12.0 mm
|
||
| 45.4145 RM - 50.3206 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
1.181 in
30.0 mm
|
||
| 51.2251 RM - 56.7596 RM | 5 In stock |
TX30
|
M6
|
Light Brown
|
PPS
|
Low
|
0.984 in
25.0 mm
|
||
| 56.2624 RM - 62.3402 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PEEK
|
Special Low
|
0.63 in
16.0 mm
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
TX8
|
M3
|
Light Brown
|
PEEK
|
Special Low
|
0.236 in
6.0 mm
|
||
| 20.0666 RM - 22.2344 RM | 5 In stock |
TX25
|
M5
|
Black
|
Reny
|
Low
|
1.181 in
30.0 mm
|
||
| 5.4962 RM - 6.0899 RM | 23 In stock |
TX10
|
M3
|
Black
|
Reny
|
Low
|
0.236 in
6.0 mm
|
||
| 7.4327 RM - 8.2359 RM | 60 In stock |
TX20
|
M4
|
Black
|
Reny
|
Low
|
0.472 in
12.0 mm
|
||
| 12.6757 RM - 14.0453 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
||
| 83.7702 RM - 92.8201 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PPS
|
Special Low
|
1.575 in
40.0 mm