Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS, Polyamide
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
26.7204 RM - 29.6069 RM 5 In stock
TX15
M5
Light Brown
PEEK
Special Low
10.0 mm
1440728 6.4644 RM - 7.1626 RM 10 In stock
TX10
M3
Black
Reny
Low
10.0 mm
8.886 RM - 9.8451 RM 60 In stock
TX25
M5
Black
Reny
Low
20.0 mm
8.4015 RM - 9.3097 RM 126 In stock
M3
Black
Reny
Special Low
20.0 mm
13.8795 RM - 15.3784 RM 85 In stock
TX20
M4
Light Brown
PPS
Low
16.0 mm
16.882 RM - 18.7055 RM 10 In stock
TX15
M5
Light Brown
PPS
Special Low
8.0 mm
7.4327 RM - 8.2359 RM 10 In stock
M3
Black
Reny
Special Low
10.0 mm
18.9156 RM - 20.9589 RM 10 In stock
TX10
M4
Light Brown
PPS
Special Low
25.0 mm
9.6175 RM - 10.6568 RM Request the lead time here
TX20
M4
Light Brown
PPS
Low
8.0 mm
12.6605 RM - 14.0282 RM 35 In stock
TX30
M6
Black
Reny
Low
30.0 mm
15.1386 RM - 16.774 RM 33 In stock
TX10
M4
Light Brown
PPS
Special Low
16.0 mm
12.6757 RM - 14.0453 RM 10 In stock
M5
Black
Reny
Special Low
25.0 mm
13.3951 RM - 14.8424 RM 1230 In stock
TX10
M4
Light Brown
PPS
Special Low
12.0 mm
36.6972 RM - 40.6613 RM 5 In stock
TX20
M6
Light Brown
PPS
Special Low
12.0 mm
56.2624 RM - 62.3402 RM 5 In stock
TX20
M6
Light Brown
PEEK
Special Low
10.0 mm
1440235 8.5526 RM - 9.4761 RM 35 In stock
TX10
M3
Light Brown
PPS
Low
10.0 mm
27.3985 RM - 30.3579 RM 5 In stock
TX15
M5
Light Brown
PPS
Special Low
20.0 mm
26.7204 RM - 29.6069 RM 5 In stock
TX30
M6
Light Brown
PPS
Low
10.0 mm
29.1426 RM - 32.2901 RM 5 In stock
TX20
M6
Light Brown
PPS
Special Low
10.0 mm
15.1386 RM - 16.774 RM 10 In stock
TX8
M3
Light Brown
PPS
Special Low
20.0 mm
  • of 8
PEEK Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440382

Price Range
29.6069 RM - 26.7204 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440728

Price Range
7.1626 RM - 6.4644 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440743

Price Range
9.8451 RM - 8.886 RM

Stock Levels
60 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-6.0 mm | 0.236 in

1440758

Price Range
9.3097 RM - 8.4015 RM

Stock Levels
126 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440243

Price Range
15.3784 RM - 13.8795 RM

Stock Levels
85 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440273

Price Range
18.7055 RM - 16.882 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 10.0 mm | 0.394 in; Head Diameter-6.0 mm | 0.236 in

1440755

Price Range
8.2359 RM - 7.4327 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440272

Price Range
20.9589 RM - 18.9156 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440240

Price Range
10.6568 RM - 9.6175 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440751

Price Range
14.0282 RM - 12.6605 RM

Stock Levels
35 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440270

Price Range
16.774 RM - 15.1386 RM

Stock Levels
33 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 25.0 mm | 0.984 in; Head Diameter-9.0 mm | 0.354 in

1440771

Price Range
14.0453 RM - 12.6757 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440269

Price Range
14.8424 RM - 13.3951 RM

Stock Levels
1230 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440281

Price Range
40.6613 RM - 36.6972 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440388

Price Range
62.3402 RM - 56.2624 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440235

Price Range
9.4761 RM - 8.5526 RM

Stock Levels
35 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440277

Price Range
30.3579 RM - 27.3985 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440253

Price Range
29.6069 RM - 26.7204 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440280

Price Range
32.2901 RM - 29.1426 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440265

Price Range
16.774 RM - 15.1386 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive