Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS, Polyamide
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
11.6516 RM - 12.91 RM 10 In stock
TX8
M3
Light Brown
PEEK
Special Low
10.0 mm
41.2489 RM - 45.7058 RM 5 In stock
TX15
M5
Light Brown
PEEK
Special Low
20.0 mm
7.9177 RM - 8.7724 RM 760 In stock
TX30
M6
Black
Reny
Low
10.0 mm
7.9177 RM - 8.7724 RM Request the lead time here
M4
Black
Reny
Special Low
8.0 mm
14.1138 RM - 15.6382 RM 10 In stock
M6
Black
Reny
Special Low
30.0 mm
8.0198 RM - 8.886 RM 10 In stock
TX10
M3
Light Brown
PPS
Low
8.0 mm
13.3951 RM - 14.8424 RM 60 In stock
TX8
M3
Light Brown
PPS
Special Low
16.0 mm
33.6463 RM - 37.2807 RM 5 In stock
TX25
M5
Light Brown
PPS
Low
25.0 mm
11.6516 RM - 12.91 RM 10 In stock
TX8
M3
Light Brown
PPS
Special Low
12.0 mm
10.6829 RM - 11.8369 RM 10 In stock
TX8
M3
Light Brown
PEEK
Special Low
8.0 mm
5.98 RM - 6.6253 RM 10 In stock
TX10
M3
Black
Reny
Low
8.0 mm
15.5258 RM - 17.2025 RM 1360 In stock
TX10
M4
Light Brown
PEEK
Special Low
6.0 mm
6.9482 RM - 7.6992 RM 10 In stock
M3
Black
Reny
Special Low
8.0 mm
8.4015 RM - 9.3097 RM 10 In stock
M4
Black
Reny
Special Low
12.0 mm
7.9177 RM - 8.7724 RM 10 In stock
TX25
M5
Black
Reny
Low
12.0 mm
9.8548 RM - 10.919 RM 35 In stock
M6
Black
Reny
Special Low
16.0 mm
41.6362 RM - 46.135 RM Request the lead time here
TX30
M6
Light Brown
PPS
Low
20.0 mm
13.8795 RM - 15.3784 RM 10 In stock
TX10
M3
Light Brown
PPS
Low
20.0 mm
11.6516 RM - 12.91 RM 10 In stock
TX10
M4
Light Brown
PPS
Special Low
10.0 mm
45.4145 RM - 50.3206 RM 5 In stock
TX20
M6
Light Brown
PPS
Special Low
20.0 mm
  • of 8
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440370

Price Range
12.91 RM - 11.6516 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440385

Price Range
45.7058 RM - 41.2489 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440746

Price Range
8.7724 RM - 7.9177 RM

Stock Levels
760 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 8.0 mm | 0.315 in; Head Diameter-8.0 mm | 0.315 in

1440760

Price Range
8.7724 RM - 7.9177 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 30.0 mm | 1.181 in; Head Diameter-10.0 mm | 0.394 in

1440778

Price Range
15.6382 RM - 14.1138 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440234

Price Range
8.886 RM - 8.0198 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440264

Price Range
14.8424 RM - 13.3951 RM

Stock Levels
60 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440251

Price Range
37.2807 RM - 33.6463 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440263

Price Range
12.91 RM - 11.6516 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440369

Price Range
11.8369 RM - 10.6829 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440727

Price Range
6.6253 RM - 5.98 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440374

Price Range
17.2025 RM - 15.5258 RM

Stock Levels
1360 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 8.0 mm | 0.315 in; Head Diameter-6.0 mm | 0.236 in

1440754

Price Range
7.6992 RM - 6.9482 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 12.0 mm | 0.472 in; Head Diameter-8.0 mm | 0.315 in

1440762

Price Range
9.3097 RM - 8.4015 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440741

Price Range
8.7724 RM - 7.9177 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 16.0 mm | 0.63 in; Head Diameter-10.0 mm | 0.394 in

1440775

Price Range
10.919 RM - 9.8548 RM

Stock Levels
35 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440256

Price Range
46.135 RM - 41.6362 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440238

Price Range
15.3784 RM - 13.8795 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440268

Price Range
12.91 RM - 11.6516 RM

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440283

Price Range
50.3206 RM - 45.4145 RM

Stock Levels
5 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive