Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Thread Size | Colour | Material | Thread Length | View | |
---|---|---|---|---|---|---|---|---|
0.1162 RM - 0.1284 RM | 9891 In stock |
Mushroom Head
|
M4
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
||
0.3642 RM - 0.4033 RM | 4997 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
||
0.2317 RM - 0.2568 RM | 720 In stock |
Mushroom Head
|
M6
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
||
0.307 RM - 0.3403 RM | 19709 In stock |
Mushroom Head
|
M6
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
0.4465 RM - 0.495 RM | 2059 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
||
0.3502 RM - 0.3876 RM | 1220 In stock |
Mushroom Head
|
M8
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
||
0.1739 RM - 0.1932 RM | 46 In stock |
Mushroom Head
|
M4
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
||
0.178 RM - 0.1973 RM | 8068 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
||
0.2119 RM - 0.2352 RM | 10040 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
||
0.2218 RM - 0.2452 RM | 12591 In stock |
Mushroom Head
|
M5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
||
0170430000VR | 0.2545 RM - 0.2813 RM | 91 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
|
0.1465 RM - 0.1617 RM | 3716 In stock |
Mushroom Head
|
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
||
0170280000VR | 0.2002 RM - 0.2218 RM | 1802 In stock |
Mushroom Head
|
M5
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
0.4238 RM - 0.4693 RM | 11191 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
||
1.0746 RM - 1.1913 RM | 4489 In stock |
Mushroom Head
|
M6
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
||
0.5393 RM - 0.5965 RM | 8930 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
||
0.2516 RM - 0.2784 RM | 15289 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
||
0.1605 RM - 0.1774 RM | 456 In stock |
Mushroom Head
|
M4
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
||
0.2311 RM - 0.2562 RM | 7901 In stock |
Mushroom Head
|
M5
|
Black
|
Nylon
|
0.787 in
20.0 mm
|
||
0.2673 RM - 0.2959 RM | 1854 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue