Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.428 RM - 3.7983 RM | 109 In stock |
|
M1.4
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| 7.5444 RM - 8.3596 RM | Request the lead time here |
0.079 in
2.0 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| 3.428 RM - 3.7983 RM | 30 In stock |
|
M1.2
|
Natural
|
Reny
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| 7.5444 RM - 8.3596 RM | 10 In stock |
0.138 in
3.5 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| 7.5444 RM - 8.3596 RM | 110 In stock |
0.157 in
4.0 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| 1439994 | 7.5444 RM - 8.3596 RM | 10 In stock |
0.098 in
2.5 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
|
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.6
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.2
|
Natural
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| 3.6703 RM - 4.066 RM | 110 In stock |
|
M1.6
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 20850 In stock |
|
#4-40
|
Natural
|
Nylon 6/6
|
0.188 in
4.8 mm
|
Slotted Drive
|
|||
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.2
|
Natural
|
Reny
|
0.059 in
1.5 mm
|
Crossed Drive
|
||
| 3.6703 RM - 4.066 RM | 10 In stock |
|
M1.4
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 2.0967 RM - 2.3225 RM | 60 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 5.637 RM - 6.2459 RM | 46010 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 5.7979 RM - 6.4244 RM | 362475 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 7.3526 RM - 8.1478 RM | 50261 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| 0.3988 RM - 0.4413 RM | 10730 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 11.1004 RM - 12.3006 RM | 26585 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| 0.6137 RM - 0.6805 RM | 17555 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 20.3452 RM - 22.5427 RM | 25 In stock |
|
M5
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive