Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.2082 RM - 0.2082 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
Crossed Drive
|
||
| 0.2848 RM - 0.2848 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
Crossed Drive
|
||
| 0.2058 RM - 0.2058 RM | Request the lead time here |
|
#4-40
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Slotted Drive
|
||
| 0.2174 RM - 0.2174 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.438 in
11.1 mm
|
Crossed Drive
|
||
| 0.2495 RM - 0.2495 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
Crossed Drive
|
||
| 0.2671 RM - 0.2671 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
Crossed Drive
|
||
| 0.2137 RM - 0.2137 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.625 in
15.9 mm
|
Slotted Drive
|
||
| 0.2775 RM - 0.2775 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Slotted Drive
|
||
| 0.2628 RM - 0.2628 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.188 in
4.8 mm
|
Slotted Drive
|
||
| 0.2161 RM - 0.2161 RM | 1000 In stock |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Crossed Drive
|
||
| 0.2634 RM - 0.2634 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.313 in
8 mm
|
Slotted Drive
|
||
| 0.2185 RM - 0.2185 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
Crossed Drive
|
||
| 0.2775 RM - 0.2775 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Crossed Drive
|
||
| 0.2016 RM - 0.2016 RM | Request the lead time here |
|
#4-40
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
Slotted Drive
|
||
| 0.1062 RM - 0.1177 RM | 209486 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| 0.2647 RM - 0.2926 RM | 1730 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| 0.1548 RM - 0.1724 RM | 1860 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| 0.196 RM - 0.2185 RM | 307065 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0080190000VR | 0.1736 RM - 0.1924 RM | 22058 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
|
| 0.1985 RM - 0.2198 RM | 100040 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
Crossed Drive