Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige, Black
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
332 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
0.1062 RM - 0.1177 RM 209486 In stock
0.5 mm
M3
Natural
Nylon 6/6
25.0 mm
Crossed Drive
0.9057 RM - 1.0035 RM 18 In stock
M3
Clear
PC
4.7 mm
Crossed Drive
0080190000VR 0.1736 RM - 0.1924 RM 22058 In stock
0.7 mm
M4
Natural
Nylon 6/6
12.0 mm
Crossed Drive
0.1985 RM - 0.2198 RM 100040 In stock
1.0 mm
M6
Natural
Nylon 6/6
6.5 mm
Crossed Drive
0.153 RM - 0.1694 RM 29156 In stock
0.5 mm
M3
Natural
Nylon 6/6
16.0 mm
Crossed Drive
0.1669 RM - 0.1845 RM 16336 In stock
0.7 mm
M4
Natural
Nylon 6/6
20.0 mm
Crossed Drive
0.5833 RM - 0.6465 RM 36620 In stock
1.0 mm
M6
Natural
Nylon 6/6
40.0 mm
Crossed Drive
0.1463 RM - 0.1615 RM 1040 In stock
0.5 mm
M3
Natural
Nylon 6/6
5.0 mm
Crossed Drive
0.1281 RM - 0.1421 RM 58 In stock
0.5 mm
M3
Natural
Nylon 6/6
20.0 mm
Slotted Drive
0.221 RM - 0.2452 RM 3632 In stock
0.8 mm
M5
Natural
Nylon 6/6
12.0 mm
Slotted Drive
0.2799 RM - 0.3096 RM 163088 In stock
0.8 mm
M5
Natural
Nylon 6/6
30.0 mm
Slotted Drive
0.1888 RM - 0.2088 RM 45 In stock
0.8 mm
M5
Natural
Nylon 6/6
10.0 mm
Crossed Drive
0080370000VR 0.2871 RM - 0.3187 RM 1167 In stock
0.8 mm
M5
Natural
Nylon 6/6
50.0 mm
Crossed Drive
0.2489 RM - 0.2756 RM 26058 In stock
0.8 mm
M5
Natural
Nylon 6/6
25.0 mm
Crossed Drive
0.0911 RM - 0.1002 RM 10 In stock
0.5 mm
M3
Natural
Nylon 6/6
6.0 mm
Slotted Drive
0.3284 RM - 0.3642 RM 1039 In stock
0.7 mm
M4
Natural
Nylon 6/6
40.0 mm
Slotted Drive
0.5075 RM - 0.5621 RM 13245 In stock
0.8 mm
M5
Natural
Nylon 6/6
40.0 mm
Slotted Drive
0.1652 RM - 0.184 RM 54164 In stock
0.7 mm
M4
Natural
Nylon 6/6
10.0 mm
Crossed Drive
0.221 RM - 0.2452 RM 2030 In stock
0.8 mm
M5
Natural
Nylon 6/6
12.0 mm
Crossed Drive
0.2908 RM - 0.3218 RM 5040 In stock
1.0 mm
M6
Natural
Nylon 6/6
20.0 mm
Crossed Drive
  • of 17
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.4 mm | 0.213 in

0080140000VR

Price Range
0.1177 RM - 0.1062 RM

Stock Levels
209486 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
PC Crossed Drive Flat Head Machine Screw - Thread Size M3; Thread Length 4.7 mm | 0.185 in; Head Diameter 5.8 mm | 0.228 in

170030700022

Price Range
1.0035 RM - 0.9057 RM

Stock Levels
18 In stock
Attributes
  • Head Diameter
    5.8 mm
  • Head Height
    1.7 mm
  • Thread Size
    M3
  • Thread Length
    4.7 mm
  • Screw Type
    Machine Screw
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.0 mm | 0.315 in

0080190000VR

Price Range
0.1924 RM - 0.1736 RM

Stock Levels
22058 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 6.5 mm | 0.256 in; Head Diameter 11.5 mm | 0.453 in

0080390000VR

Price Range
0.2198 RM - 0.1985 RM

Stock Levels
100040 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.4 mm | 0.213 in

0080120000VR

Price Range
0.1694 RM - 0.153 RM

Stock Levels
29156 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.0 mm | 0.315 in

0080220000VR

Price Range
0.1845 RM - 0.1669 RM

Stock Levels
16336 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in; Head Diameter 11.5 mm | 0.453 in

0080520000VR

Price Range
0.6465 RM - 0.5833 RM

Stock Levels
36620 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.4 mm | 0.213 in

0081200000VR

Price Range
0.1615 RM - 0.1463 RM

Stock Levels
1040 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.9 mm | 0.232 in

0120130000VR

Price Range
0.1421 RM - 0.1281 RM

Stock Levels
58 In stock
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.8 mm | 0.386 in

0120290000VR

Price Range
0.2452 RM - 0.221 RM

Stock Levels
3632 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    12.0 mm
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in; Head Diameter 9.8 mm | 0.386 in

0120350000VR

Price Range
0.3096 RM - 0.2799 RM

Stock Levels
163088 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    30.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.1 mm | 0.358 in

0080280000VR

Price Range
0.2088 RM - 0.1888 RM

Stock Levels
45 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 50.0 mm | 1.969 in; Head Diameter 9.1 mm | 0.358 in

0080370000VR

Price Range
0.3187 RM - 0.2871 RM

Stock Levels
1167 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    50.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.1 mm | 0.358 in

0080340000VR

Price Range
0.2756 RM - 0.2489 RM

Stock Levels
26058 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.9 mm | 0.232 in

0120070000VR

Price Range
0.1002 RM - 0.0911 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.0 mm | 0.315 in

0120250000VR

Price Range
0.3642 RM - 0.3284 RM

Stock Levels
1039 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    40.0 mm
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in; Head Diameter 9.8 mm | 0.386 in

0120360000VR

Price Range
0.5621 RM - 0.5075 RM

Stock Levels
13245 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    40.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

0080180000VR

Price Range
0.184 RM - 0.1652 RM

Stock Levels
54164 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.1 mm | 0.358 in

0080290000VR

Price Range
0.2452 RM - 0.221 RM

Stock Levels
2030 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    12.0 mm
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 11.5 mm | 0.453 in

0080460000VR

Price Range
0.3218 RM - 0.2908 RM

Stock Levels
5040 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm