Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.1062 RM - 0.1177 RM | 209486 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| 0.9057 RM - 1.0035 RM | 18 In stock |
|
M3
|
Clear
|
PC
|
0.185 in
4.7 mm
|
Crossed Drive
|
||
| 0080190000VR | 0.1736 RM - 0.1924 RM | 22058 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
|
| 0.1985 RM - 0.2198 RM | 100040 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
Crossed Drive
|
||
| 0.153 RM - 0.1694 RM | 29156 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| 0.1669 RM - 0.1845 RM | 16336 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| 0.5833 RM - 0.6465 RM | 36620 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| 0.1463 RM - 0.1615 RM | 1040 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| 0.1281 RM - 0.1421 RM | 58 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.221 RM - 0.2452 RM | 3632 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| 0.2799 RM - 0.3096 RM | 163088 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.1888 RM - 0.2088 RM | 45 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| 0080370000VR | 0.2871 RM - 0.3187 RM | 1167 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
Crossed Drive
|
|
| 0.2489 RM - 0.2756 RM | 26058 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| 0.0911 RM - 0.1002 RM | 10 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 0.3284 RM - 0.3642 RM | 1039 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 0.5075 RM - 0.5621 RM | 13245 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| 0.1652 RM - 0.184 RM | 54164 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| 0.221 RM - 0.2452 RM | 2030 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| 0.2908 RM - 0.3218 RM | 5040 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive