Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.428 RM - 3.7983 RM | 9 In stock |
|
M1.4
|
Natural
|
Reny
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.6
|
Natural
|
Reny
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| Request the lead time here |
|
M3
|
Black
|
Reny
|
0.787 in
20.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M4
|
Black
|
Reny
|
0.787 in
20.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M3
|
Black
|
Reny
|
0.984 in
25.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M6
|
Black
|
Reny
|
0.591 in
15.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M2
|
Black
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M3
|
Black
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M2
|
Black
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
|||
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.4
|
Natural
|
Reny
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| 1439986 | 7.5444 RM - 8.3596 RM | 10 In stock |
0.059 in
1.5 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.059 in
1.5 mm
|
Crossed Drive
|
|
| 7.5444 RM - 8.3596 RM | 10 In stock |
0.157 in
4.0 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| 7.786 RM - 8.6273 RM | 110 In stock |
0.236 in
6.0 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| Request the lead time here |
|
M3
|
Black
|
Reny
|
0.472 in
12.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M5
|
Black
|
Reny
|
1.378 in
35.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M5
|
Black
|
Reny
|
0.591 in
15.0 mm
|
Crossed Drive
|
|||
| 7.5444 RM - 8.3596 RM | 10 In stock |
0.118 in
3.0 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| Request the lead time here |
|
M2
|
Black
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M2.6
|
Black
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M4
|
Black
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue