Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige, Black
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
332 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
3.428 RM - 3.7983 RM 9 In stock
M1.4
Natural
Reny
3.5 mm
Crossed Drive
3.428 RM - 3.7983 RM 10 In stock
M1.6
Natural
Reny
3.5 mm
Crossed Drive
Request the lead time here
M3
Black
Reny
20.0 mm
Crossed Drive
Request the lead time here
M4
Black
Reny
20.0 mm
Crossed Drive
Request the lead time here
M3
Black
Reny
25.0 mm
Crossed Drive
Request the lead time here
M6
Black
Reny
15.0 mm
Crossed Drive
Request the lead time here
M2
Black
Reny
10.0 mm
Crossed Drive
Request the lead time here
M3
Black
Reny
10.0 mm
Crossed Drive
Request the lead time here
M2
Black
Reny
4.0 mm
Crossed Drive
3.428 RM - 3.7983 RM 10 In stock
M1.4
Natural
Reny
2.0 mm
Crossed Drive
1439986 7.5444 RM - 8.3596 RM 10 In stock
1.5 mm
M1.2
Light Brown
PEEK
1.5 mm
Crossed Drive
7.5444 RM - 8.3596 RM 10 In stock
4.0 mm
M1.2
Light Brown
PEEK
4.0 mm
Crossed Drive
7.786 RM - 8.6273 RM 110 In stock
6.0 mm
M1.4
Light Brown
PEEK
6.0 mm
Crossed Drive
Request the lead time here
M3
Black
Reny
12.0 mm
Crossed Drive
Request the lead time here
M5
Black
Reny
35.0 mm
Crossed Drive
Request the lead time here
M5
Black
Reny
15.0 mm
Crossed Drive
7.5444 RM - 8.3596 RM 10 In stock
3.0 mm
M1.2
Light Brown
PEEK
3.0 mm
Crossed Drive
Request the lead time here
M2
Black
Reny
3.0 mm
Crossed Drive
Request the lead time here
M2.6
Black
Reny
6.0 mm
Crossed Drive
Request the lead time here
M4
Black
Reny
6.0 mm
Crossed Drive
  • of 17
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 3.5 mm | 0.138 in; Head Diameter 2.0 mm | 0.079 in

1439971

Price Range
3.7983 RM - 3.428 RM

Stock Levels
9 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    3.5 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 3.5 mm | 0.138 in; Head Diameter 2.3 mm | 0.091 in

1439977

Price Range
3.7983 RM - 3.428 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    3.5 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.5 mm | 0.217 in

1440206


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 7.0 mm | 0.276 in

1440215


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.5 mm | 0.217 in

1440207


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 15.0 mm | 0.591 in; Head Diameter 10.5 mm | 0.413 in

1440228


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 10.0 mm | 0.394 in; Head Diameter 3.5 mm | 0.138 in

1440191


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    10.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.5 mm | 0.217 in

1440203


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 4.0 mm | 0.157 in; Head Diameter 3.5 mm | 0.138 in

1440187


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    4.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.0 mm | 0.079 in

1439968

Price Range
3.7983 RM - 3.428 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    2.0 mm
  • Screw Type
    Machine Screw
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.5 mm | 0.059 in; Head Diameter 1.8 mm | 0.071 in

1439986

Price Range
8.3596 RM - 7.5444 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.2
  • Pitch Diameter
    1.5 mm
  • Thread Length
    1.5 mm
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 4.0 mm | 0.157 in; Head Diameter 1.8 mm | 0.071 in

1439992

Price Range
8.3596 RM - 7.5444 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.2
  • Pitch Diameter
    4.0 mm
  • Thread Length
    4.0 mm
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 6.0 mm | 0.236 in; Head Diameter 2.0 mm | 0.079 in

1439998

Price Range
8.6273 RM - 7.786 RM

Stock Levels
110 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    6.0 mm
  • Thread Length
    6.0 mm
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Diameter 5.5 mm | 0.217 in

1440204


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 35.0 mm | 1.378 in; Head Diameter 9.0 mm | 0.354 in

1440225


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    35.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 15.0 mm | 0.591 in; Head Diameter 9.0 mm | 0.354 in

1440221


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Screw Type
    Machine Screw
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.0 mm | 0.118 in; Head Diameter 1.8 mm | 0.071 in

1439990

Price Range
8.3596 RM - 7.5444 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.2
  • Pitch Diameter
    3.0 mm
  • Thread Length
    3.0 mm
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 3.0 mm | 0.118 in; Head Diameter 3.5 mm | 0.138 in

1440186


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    3.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 6.0 mm | 0.236 in; Head Diameter 4.5 mm | 0.177 in

1440195


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    6.0 mm
  • Screw Type
    Machine Screw
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 7.0 mm | 0.276 in

1440210


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Screw Type
    Machine Screw