Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.1554 RM - 0.1724 RM | 900 In stock |
0.018 in
0.45 mm
|
M2.5
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| 0.2489 RM - 0.2762 RM | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.2198 RM - 0.2198 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
1.000 in
25.4 mm
|
Crossed Drive
|
||
| 0.2228 RM - 0.2228 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
Crossed Drive
|
||
| 0.2046 RM - 0.2046 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.188 in
4.8 mm
|
Crossed Drive
|
||
| 0.2737 RM - 0.2737 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
Crossed Drive
|
||
| 0.2064 RM - 0.2064 RM | 4000 In stock |
|
#4-40
|
Natural
|
Nylon 6/6
|
0.438 in
11.1 mm
|
Slotted Drive
|
||
| 0.2016 RM - 0.2016 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
Slotted Drive
|
||
| 0.2835 RM - 0.2835 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
1.000 in
25.4 mm
|
Slotted Drive
|
||
| 0.2161 RM - 0.2161 RM | 1000 In stock |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Crossed Drive
|
||
| 0.312 RM - 0.312 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.438 in
11.1 mm
|
Crossed Drive
|
||
| 0.2095 RM - 0.2095 RM | 1870 In stock |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
Slotted Drive
|
||
| 0.2137 RM - 0.2137 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Slotted Drive
|
||
| 0.2634 RM - 0.2634 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.313 in
8 mm
|
Slotted Drive
|
||
| 0.2185 RM - 0.2185 RM | Request the lead time here |
|
#6-32
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
Crossed Drive
|
||
| 0.2775 RM - 0.2775 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
Crossed Drive
|
||
| 0.3218 RM - 0.3218 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
1.000 in
25.4 mm
|
Crossed Drive
|
||
| 0.2628 RM - 0.2628 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
Slotted Drive
|
||
| 0.2016 RM - 0.2016 RM | Request the lead time here |
|
#4-40
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
Slotted Drive
|
||
| 0.2592 RM - 0.2592 RM | Request the lead time here |
|
#8-32
|
Natural
|
Nylon 6/6
|
0.188 in
4.8 mm
|
Crossed Drive