Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| 0.1524 RM - 0.1682 RM | 49412 In stock |
0.02 in
0.5 mm
|
M3
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.1141 RM - 0.1269 RM | 654 In stock |
0.028 in
0.7 mm
|
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.2307 RM - 0.255 RM | 20 In stock |
0.031 in
0.8 mm
|
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.2659 RM - 0.295 RM | 7562 In stock |
0.039 in
1.0 mm
|
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| 0.1397 RM - 0.1548 RM | 8315 In stock |
0.02 in
0.5 mm
|
M3
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 0.2422 RM - 0.2689 RM | 14025 In stock |
0.039 in
1.0 mm
|
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.1706 RM - 0.1888 RM | 54812 In stock |
0.028 in
0.7 mm
|
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 0.1062 RM - 0.1177 RM | 20 In stock |
0.02 in
0.5 mm
|
M3
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| 0.2356 RM - 0.261 RM | 20 In stock |
0.039 in
1.0 mm
|
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.1675 RM - 0.1851 RM | 10950 In stock |
0.028 in
0.7 mm
|
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| 0.2155 RM - 0.2398 RM | 76916 In stock |
0.031 in
0.8 mm
|
M5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| 0.2294 RM - 0.255 RM | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.2623 RM - 0.2914 RM | 11932 In stock |
0.039 in
1.0 mm
|
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.1081 RM - 0.1196 RM | 2021 In stock |
0.028 in
0.7 mm
|
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| 0.1645 RM - 0.1821 RM | 134882 In stock |
0.028 in
0.7 mm
|
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.1675 RM - 0.1851 RM | 20 In stock |
0.02 in
0.5 mm
|
M3
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.2161 RM - 0.2398 RM | 2043 In stock |
0.031 in
0.8 mm
|
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 0.1493 RM - 0.1658 RM | 12326 In stock |
0.039 in
1.0 mm
|
M6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| 0.258 RM - 0.2859 RM | 20 In stock |
0.039 in
1.0 mm
|
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
| 0.2349 RM - 0.2604 RM | 20 In stock |
0.039 in
1.0 mm
|
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue