Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
0.1397 RM - 0.1548 RM 8315 In stock
0.5 mm
M3
6.0 mm
Slotted Drive
0.2422 RM - 0.2689 RM 14025 In stock
1.0 mm
M6
10.0 mm
Slotted Drive
0.2349 RM - 0.2604 RM 20 In stock
1.0 mm
M6
25.0 mm
Slotted Drive
0.1493 RM - 0.1658 RM 12326 In stock
1.0 mm
M6
8.0 mm
Slotted Drive
0.258 RM - 0.2859 RM 20 In stock
1.0 mm
M6
22.0 mm
Slotted Drive
0.2161 RM - 0.2398 RM 2043 In stock
0.8 mm
M5
10.0 mm
Slotted Drive
0.1706 RM - 0.1888 RM 54812 In stock
0.7 mm
M4
6.0 mm
Slotted Drive
0.1675 RM - 0.1851 RM 20 In stock
0.5 mm
M3
20.0 mm
Slotted Drive
0.1524 RM - 0.1682 RM 49412 In stock
0.5 mm
M3
10.0 mm
Slotted Drive
0.1141 RM - 0.1269 RM 654 In stock
0.7 mm
M4
16.0 mm
Slotted Drive
0.2356 RM - 0.261 RM 20 In stock
1.0 mm
M6
30.0 mm
Slotted Drive
0.2307 RM - 0.255 RM 20 In stock
0.8 mm
M5
16.0 mm
Slotted Drive
0.2659 RM - 0.295 RM 7562 In stock
1.0 mm
M6
6.5 mm
Slotted Drive
0.1062 RM - 0.1177 RM 20 In stock
0.5 mm
M3
25.0 mm
Slotted Drive
0.1038 RM - 0.1153 RM 20 In stock
0.5 mm
M3
16.0 mm
Slotted Drive
0.1542 RM - 0.1718 RM 20 In stock
0.5 mm
M3
12.0 mm
Slotted Drive
0.1184 RM - 0.1311 RM 27022 In stock
0.7 mm
M4
20.0 mm
Slotted Drive
0.1081 RM - 0.1196 RM 2021 In stock
0.7 mm
M4
12.0 mm
Slotted Drive
0.2294 RM - 0.255 RM Request the lead time here
0.8 mm
M5
20.0 mm
Slotted Drive
0.2623 RM - 0.2914 RM 11932 In stock
1.0 mm
M6
16.0 mm
Slotted Drive
  • of 2
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Height 2.7 mm | 0.106 in

0130070000VR

Price Range
0.1548 RM - 0.1397 RM

Stock Levels
8315 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Height 5.0 mm | 0.197 in

0130420000VR

Price Range
0.2689 RM - 0.2422 RM

Stock Levels
14025 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Height 5.0 mm | 0.197 in

0130480000VR

Price Range
0.2604 RM - 0.2349 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in; Head Height 5.0 mm | 0.197 in

0130410000VR

Price Range
0.1658 RM - 0.1493 RM

Stock Levels
12326 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 22.0 mm | 0.866 in; Head Height 5.0 mm | 0.197 in

0130470000VR

Price Range
0.2859 RM - 0.258 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    22.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Height 4.5 mm | 0.177 in

0130280000VR

Price Range
0.2398 RM - 0.2161 RM

Stock Levels
2043 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Height 3.5 mm | 0.138 in

0130160000VR

Price Range
0.1888 RM - 0.1706 RM

Stock Levels
54812 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Height 2.7 mm | 0.106 in

0130130000VR

Price Range
0.1851 RM - 0.1675 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0130090000VR

Price Range
0.1682 RM - 0.1524 RM

Stock Levels
49412 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in; Head Height 3.5 mm | 0.138 in

0130210000VR

Price Range
0.1269 RM - 0.1141 RM

Stock Levels
654 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in; Head Height 5.0 mm | 0.197 in

0130500000VR

Price Range
0.261 RM - 0.2356 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in; Head Height 4.5 mm | 0.177 in

0130310000VR

Price Range
0.255 RM - 0.2307 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 6.5 mm | 0.256 in; Head Height 5.0 mm | 0.197 in

0130390000VR

Price Range
0.295 RM - 0.2659 RM

Stock Levels
7562 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Height 2.7 mm | 0.106 in

0130140000VR

Price Range
0.1177 RM - 0.1062 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 16.0 mm | 0.63 in; Head Height 2.7 mm | 0.106 in

0130120000VR

Price Range
0.1153 RM - 0.1038 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Height 2.7 mm | 0.106 in

0130100000VR

Price Range
0.1718 RM - 0.1542 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Height 3.5 mm | 0.138 in

0130220000VR

Price Range
0.1311 RM - 0.1184 RM

Stock Levels
27022 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Height 3.5 mm | 0.138 in

0130190000VR

Price Range
0.1196 RM - 0.1081 RM

Stock Levels
2021 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Height 4.5 mm | 0.177 in

0130330000VR

Price Range
0.255 RM - 0.2294 RM

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in; Head Height 5.0 mm | 0.197 in

0130450000VR

Price Range
0.2914 RM - 0.2623 RM

Stock Levels
11932 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm