Menu Search

Masking Cones

In stock

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Brown, Green, Natural, Red, Rust, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Flange Diameter Colour Plug Diameter Overall Height View
0.4292 RM - 0.4759 RM 5299654 In stock
16.5 mm
Black
28.0 mm
1.0168 RM - 1.1266 RM 30 In stock
19.1 mm
Black
36.0 mm
2.1126 RM - 2.3407 RM 35 In stock
27.9 mm
Black
51.0 mm
0.505 RM - 0.5585 RM 43146 In stock
16.1 mm
Black
27.9 mm
0.4019 RM - 0.445 RM 45213 In stock
15.9 mm
Black
25.4 mm
0.2058 RM - 0.227 RM 679827 In stock
12.7 mm
Black
23.0 mm
0.2507 RM - 0.2775 RM 948987 In stock
12.7 mm
Black
25.4 mm
2.6067 RM - 2.8883 RM 6827 In stock
31.0 mm
Black
53.0 mm
1.5091 RM - 1.6718 RM 46802 In stock
24.9 mm
Black
38.1 mm
Masking Cones Cap - ; ; Black ; EPDM

461897

Price Range
0.4759 RM - 0.4292 RM

Stock Levels
5299654 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    28.0 mm
  • Flange Diameter
    16.5 mm
Masking Cones Cap - ; ; Black ; EPDM

461899

Price Range
1.1266 RM - 1.0168 RM

Stock Levels
30 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    36.0 mm
  • Flange Diameter
    19.1 mm
Masking Cones Cap - ; ; Black ; EPDM

461901

Price Range
2.3407 RM - 2.1126 RM

Stock Levels
35 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    51.0 mm
  • Flange Diameter
    27.9 mm
Masking Cones Cap - ; ; Black ; EPDM

461898

Price Range
0.5585 RM - 0.505 RM

Stock Levels
43146 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    27.9 mm
  • Flange Diameter
    16.1 mm
Masking Cones Cap - ; ; Black ; EPDM

461896

Price Range
0.445 RM - 0.4019 RM

Stock Levels
45213 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    25.4 mm
  • Flange Diameter
    15.9 mm
Masking Cones Cap - ; ; Black ; EPDM

461894

Price Range
0.227 RM - 0.2058 RM

Stock Levels
679827 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    23.0 mm
  • Flange Diameter
    12.7 mm
Masking Cones Cap - ; ; Black ; EPDM

461895

Price Range
0.2775 RM - 0.2507 RM

Stock Levels
948987 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    25.4 mm
  • Flange Diameter
    12.7 mm
Masking Cones Cap - ; ; Black ; EPDM

461903

Price Range
2.8883 RM - 2.6067 RM

Stock Levels
6827 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    53.0 mm
  • Flange Diameter
    31.0 mm
Masking Cones Cap - ; ; Black ; EPDM

461900

Price Range
1.6718 RM - 1.5091 RM

Stock Levels
46802 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    38.1 mm
  • Flange Diameter
    24.9 mm