Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
---|---|---|---|---|---|---|---|
5.3181 RM - 5.8925 RM | 120 In stock |
Black
|
EPDM
|
0.868 in
22 mm
|
1.094 in
27.8 mm
|
||
1.8124 RM - 2.0085 RM | 217431 In stock |
Black
|
EPDM
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
7.2501 RM - 8.0335 RM | Request the lead time here |
Black
|
EPDM
|
1.094 in
27.8 mm
|
1.320 in
33.5 mm
|
||
9.3071 RM - 10.3128 RM | Request the lead time here |
Black
|
EPDM
|
1.320 in
33.5 mm
|
1.547 in
39.3 mm
|
||
1.06 RM - 1.175 RM | 20428 In stock |
Black
|
EPDM
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
461480 | 0.5154 RM - 0.5714 RM | 105000 In stock |
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
0.6485 RM - 0.718 RM | 87249 In stock |
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
0.9567 RM - 1.06 RM | 215322 In stock |
Black
|
EPDM
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
3.4216 RM - 3.7905 RM | 104982 In stock |
Black
|
EPDM
|
0.945 in
24.0 mm
|
1.024 in
26.0 mm
|
||
0.7495 RM - 0.83 RM | 1646139 In stock |
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
0.3654 RM - 0.4045 RM | 2239456 In stock |
Black
|
EPDM
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
2.7726 RM - 3.0726 RM | 143736 In stock |
Black
|
EPDM
|
0.886 in
22.5 mm
|
0.945 in
24.0 mm
|
||
1.3332 RM - 1.4768 RM | 43208 In stock |
Black
|
EPDM
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||
0.7057 RM - 0.7822 RM | 900 In stock |
Black
|
EPDM
|
0.188 in
4.8 mm
|
0.415 in
10.5 mm
|
||
3.518 RM - 3.8979 RM | 200 In stock |
Black
|
EPDM
|
0.641 in
16.3 mm
|
0.868 in
22 mm
|
||
1.8503 RM - 2.0505 RM | 18 In stock |
Black
|
EPDM
|
0.415 in
10.5 mm
|
0.641 in
16.3 mm
|
||
13.9831 RM - 15.4937 RM | 18 In stock |
Black
|
EPDM
|
1.774 in
45.1 mm
|
2.000 in
50.8 mm
|
||
11.5117 RM - 12.7556 RM | 9 In stock |
Black
|
EPDM
|
1.547 in
39.3 mm
|
1.774 in
45.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue