Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
---|---|---|---|---|---|---|---|
14.4997 RM - 16.0663 RM | Request the lead time here |
Natural
|
Silicone
|
1.547 in
39.3 mm
|
1.774 in
45.1 mm
|
||
0.5843 RM - 0.6479 RM | 1474693 In stock |
Natural
|
Silicone
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
0.8627 RM - 0.9561 RM | 2100 In stock |
Natural
|
Silicone
|
0.188 in
4.8 mm
|
0.415 in
10.5 mm
|
||
2.3062 RM - 2.5554 RM | 6 In stock |
Natural
|
Silicone
|
0.415 in
10.5 mm
|
0.641 in
16.3 mm
|
||
8.3825 RM - 9.2884 RM | Request the lead time here |
Natural
|
Silicone
|
1.094 in
27.8 mm
|
1.320 in
33.5 mm
|
||
10.7769 RM - 11.9413 RM | Request the lead time here |
Natural
|
Silicone
|
1.320 in
33.5 mm
|
1.547 in
39.3 mm
|
||
17.3686 RM - 19.2452 RM | Request the lead time here |
Natural
|
Silicone
|
1.774 in
45.1 mm
|
2.000 in
50.8 mm
|
||
2.7358 RM - 3.0312 RM | 45258 In stock |
Blue
|
Silicone
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
2.0996 RM - 2.326 RM | 168845 In stock |
Natural
|
Silicone
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
1.2205 RM - 1.353 RM | 272262 In stock |
Natural
|
Silicone
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
0.6596 RM - 0.7302 RM | 483110 In stock |
Blue
|
Silicone
|
0.157 in
4.0 mm
|
0.63 in
16.0 mm
|
||
3.2209 RM - 3.5687 RM | 35803 In stock |
Natural
|
Silicone
|
0.886 in
22.5 mm
|
0.945 in
24.0 mm
|
||
2.7662 RM - 3.065 RM | 23298 In stock |
Natural
|
Silicone
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
0.4092 RM - 0.453 RM | 438067 In stock |
Natural
|
Silicone Rubber
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
1.0991 RM - 1.2188 RM | 127769 In stock |
Natural
|
Silicone
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
1.7097 RM - 1.8947 RM | 262 In stock |
Green
|
Silicone
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
2.9302 RM - 3.2465 RM | Request the lead time here |
Natural
|
Silicone
|
0.868 in
22 mm
|
1.094 in
27.8 mm
|
||
4.3801 RM - 4.8535 RM | 139 In stock |
Natural
|
Silicone
|
1 in
25.4 mm
|
1.126 in
28.6 mm
|
||
3.888 RM - 4.3071 RM | 152 In stock |
Natural
|
Silicone
|
1.024 in
26.0 mm
|
1.102 in
28.0 mm
|
||
4.4128 RM - 4.8897 RM | 20 In stock |
Natural
|
Silicone
|
0.641 in
16.3 mm
|
0.868 in
22 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue