Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
273730 In stock
Black
TPE/TPV
4.0 mm
6.0 mm
9949 In stock
Black
TPE/TPV
1.5 mm
3.2 mm
6619 In stock
Black
TPE/TPV
3.0 mm
3.0 mm
Masking Flangeless Plug - 25.0 mm ; 230 °C | 446 °F ; Black

18409


Stock Levels
273730 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 15.0 mm ; 230 °C | 446 °F ; Black

10510


Stock Levels
9949 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    15.0 mm
  • Minimum Overall Diameter
    1.5 mm
Masking Flangeless Plug - 15.0 mm ; 230 °C | 446 °F ; Black

10398


Stock Levels
6619 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    15.0 mm
  • Minimum Overall Diameter
    3.0 mm