Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
14.4997 RM - 16.0663 RM Request the lead time here
Natural
Silicone
39.3 mm
45.1 mm
8.3825 RM - 9.2884 RM Request the lead time here
Natural
Silicone
27.8 mm
33.5 mm
10.7769 RM - 11.9413 RM Request the lead time here
Natural
Silicone
33.5 mm
39.3 mm
0.8627 RM - 0.9561 RM 2100 In stock
Natural
Silicone
4.8 mm
10.5 mm
2.3062 RM - 2.5554 RM 6 In stock
Natural
Silicone
10.5 mm
16.3 mm
0.5843 RM - 0.6479 RM 1474693 In stock
Natural
Silicone
6.0 mm
8.0 mm
0.6596 RM - 0.7302 RM 483110 In stock
Blue
Silicone
4.0 mm
16.0 mm
499017 0.5843 RM - 0.6467 RM 511954 In stock
Yellow
Silicone
6.0 mm
8.0 mm
0.4092 RM - 0.453 RM 438067 In stock
Natural
Silicone Rubber
4.0 mm
6.0 mm
0.4092 RM - 0.453 RM 866530 In stock
Pink
Silicone
4.0 mm
6.0 mm
1.3495 RM - 1.4954 RM 3499 In stock
Red
Silicone
8.0 mm
16.0 mm
1.5392 RM - 1.705 RM 249209 In stock
Natural
Silicone
16.0 mm
18.0 mm
2.0996 RM - 2.326 RM 168845 In stock
Natural
Silicone
18.0 mm
20.0 mm
4.4128 RM - 4.8897 RM 20 In stock
Natural
Silicone
16.3 mm
22 mm
3.2209 RM - 3.5687 RM 35803 In stock
Natural
Silicone
22.5 mm
24.0 mm
2.7662 RM - 3.065 RM 23298 In stock
Natural
Silicone
20.0 mm
24.0 mm
0.739 RM - 0.8189 RM 404112 In stock
Orange
Silicone
8.0 mm
10.0 mm
1.2205 RM - 1.353 RM 272262 In stock
Natural
Silicone
14.0 mm
16.0 mm
2.9302 RM - 3.2465 RM Request the lead time here
Natural
Silicone
22 mm
27.8 mm
4.3801 RM - 4.8535 RM 139 In stock
Natural
Silicone
25.4 mm
28.6 mm
  • of 2
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP15471774A

Price Range
16.0663 RM - 14.4997 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    39.3 mm
  • Maximum Overall Diameter
    45.1 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP10941320A

Price Range
9.2884 RM - 8.3825 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    27.8 mm
  • Maximum Overall Diameter
    33.5 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP13201547A

Price Range
11.9413 RM - 10.7769 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    33.5 mm
  • Maximum Overall Diameter
    39.3 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP188415A

Price Range
0.9561 RM - 0.8627 RM

Stock Levels
2100 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.8 mm
  • Maximum Overall Diameter
    10.5 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP415641A

Price Range
2.5554 RM - 2.3062 RM

Stock Levels
6 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    10.5 mm
  • Maximum Overall Diameter
    16.3 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461466

Price Range
0.6479 RM - 0.5843 RM

Stock Levels
1474693 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 11.0 mm ; 250 °C | 482 °F ; Blue

35-UMFP-4-10

Price Range
0.7302 RM - 0.6596 RM

Stock Levels
483110 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Fitting Height
    11.0 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Yellow

499017

Price Range
0.6467 RM - 0.5843 RM

Stock Levels
511954 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461465

Price Range
0.453 RM - 0.4092 RM

Stock Levels
438067 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Pink

499016

Price Range
0.453 RM - 0.4092 RM

Stock Levels
866530 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Pink
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 19.5 mm ; 300 °C | 572 °F ; Red

35-UMFP-8-16

Price Range
1.4954 RM - 1.3495 RM

Stock Levels
3499 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Red
  • Fitting Height
    19.5 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461471

Price Range
1.705 RM - 1.5392 RM

Stock Levels
249209 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461472

Price Range
2.326 RM - 2.0996 RM

Stock Levels
168845 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP641868A

Price Range
4.8897 RM - 4.4128 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.3 mm
  • Maximum Overall Diameter
    22 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461474

Price Range
3.5687 RM - 3.2209 RM

Stock Levels
35803 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.5 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461473

Price Range
3.065 RM - 2.7662 RM

Stock Levels
23298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    20.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Orange

499018

Price Range
0.8189 RM - 0.739 RM

Stock Levels
404112 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Orange
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461470

Price Range
1.353 RM - 1.2205 RM

Stock Levels
272262 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP8681094A

Price Range
3.2465 RM - 2.9302 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22 mm
  • Maximum Overall Diameter
    27.8 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461477

Price Range
4.8535 RM - 4.3801 RM

Stock Levels
139 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    25.4 mm