Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
0.457 RM - 0.5067 RM 5878 In stock
Natural
19.2 mm
Silicone
0.2481 RM - 0.2749 RM 35377 In stock
Natural
16.5 mm
Silicone
0.6672 RM - 0.7384 RM 1000 In stock
Black
EPDM
0.1722 RM - 0.1909 RM 958 In stock
Black
25.4 mm
EPDM
  • of 5
Masking Pull Plug - Overall Diameter - 19.2 mm | 0.756 in ; ; Silicone

1475758

Price Range
0.5067 RM - 0.457 RM

Stock Levels
5878 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    19.2 mm
Masking Pull Plug - Overall Diameter - 16.5 mm | 0.65 in ; ; Silicone

1475757

Price Range
0.2749 RM - 0.2481 RM

Stock Levels
35377 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    16.5 mm
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.402 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

20019143

Price Range
0.7384 RM - 0.6672 RM

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
Masking Pull Plug - Overall Diameter - 25.4 mm | 1 in ; ; EPDM

1475760

Price Range
0.1909 RM - 0.1722 RM

Stock Levels
958 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    25.4 mm