These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.
These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Colour | Material | View | |
|---|---|---|---|---|---|---|
| 15409 In stock |
|
Grey
|
Silicone
|
|||
| 3051 In stock |
0.39 in
9.9 mm
|
Natural
|
Silicone
|
|||
| 2698 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
|||
| 8742 In stock |
0.193 in
4.9 mm
|
Yellow
|
Silicone
|
|||
| 2694 In stock |
0.201 in
5.1 mm
|
Natural
|
Silicone
|
|||
| 3052 In stock |
0.142 in
3.6 mm
|
Natural
|
Silicone
|
|||
| 9512 In stock |
0.283 in
7.2 mm
|
Natural
|
Silicone
|
|||
| 37292 In stock |
0.197 in
5.0 mm
|
Natural
|
Silicone
|
|||
| 96196 In stock |
0.429 in
10.9 mm
|
Natural
|
Silicone
|
|||
| 21908 In stock |
0.402 in
10.2 mm
|
White
|
Silicone
|
|||
| 83096 In stock |
0.177 in
4.5 mm
|
Natural
|
Silicone
|
|||
| 44531 In stock |
0.142 in
3.6 mm
|
Dark Green
|
Silicone
|
|||
| 1930 In stock |
0.138 in
3.5 mm
|
Natural
|
Silicone
|
|||
| 5609 In stock |
0.063 in
1.60 mm
|
Natural
|
Silicone
|
|||
| 17652 In stock |
0.106 in
2.7 mm
|
Purple
|
Silicone
|
|||
| 11270 In stock |
0.224 in
5.7 mm
|
Dark Green
|
Silicone
|
|||
| 35-UWPP-M6 | 258276 In stock |
0.213 in
5.4 mm
|
White
|
Silicone
|
||
| 98320 In stock |
0.343 in
8.7 mm
|
Grey
|
Silicone
|
|||
| 1691 In stock |
0.374 in
9.5 mm
|
Yellow
|
Silicone
|
|||
| 48 In stock |
0.28 in
7.1 mm
|
Natural
|
Silicone
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue