Menu Search

Masking Washer Plugs

In stock

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Colour Material View
0.2895 RM - 0.3205 RM 134978 In stock
4.0 mm
Black
EPDM
0.178 RM - 0.1973 RM 21395 In stock
3.7 mm
Black
EPDM
0.1839 RM - 0.2037 RM 142875 In stock
3.0 mm
Black
EPDM
0.781 RM - 0.865 RM 2739 In stock
8.1 mm
Black
EPDM
0.6106 RM - 0.6759 RM 24640 In stock
7.3 mm
Black
EPDM
Masking Washer Plug - Minimum Plug Diameter - 4.0 mm | 0.157 in ; 9.5 mm | 0.374 in ; Washer Diameter - 9.5 mm | 0.374 in ; Black

461621

Price Range
0.3205 RM - 0.2895 RM

Stock Levels
134978 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    4.0 mm
Masking Washer Plug - Minimum Plug Diameter - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; Washer Diameter - 6.4 mm | 0.252 in ; Black

461619

Price Range
0.1973 RM - 0.178 RM

Stock Levels
21395 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    6.4 mm
  • Minimum Plug Diameter
    3.7 mm
Masking Washer Plug - Minimum Plug Diameter - 3.0 mm | 0.118 in ; 7.9 mm | 0.311 in ; Washer Diameter - 7.9 mm | 0.311 in ; Black

461620

Price Range
0.2037 RM - 0.1839 RM

Stock Levels
142875 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    7.9 mm
  • Minimum Plug Diameter
    3.0 mm
Masking Washer Plug - Minimum Plug Diameter - 8.1 mm | 0.319 in ; 12.7 mm | 0.5 in ; Washer Diameter - 12.7 mm | 0.5 in ; Black

461623

Price Range
0.865 RM - 0.781 RM

Stock Levels
2739 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    8.1 mm
Masking Washer Plug - Minimum Plug Diameter - 7.3 mm | 0.287 in ; 12.7 mm | 0.5 in ; Washer Diameter - 12.7 mm | 0.5 in ; Black

461622

Price Range
0.6759 RM - 0.6106 RM

Stock Levels
24640 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    7.3 mm