Menu Search

Metal Corner Hinges

In stock

Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.

This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.

  • Materials: Die Cast Zinc Alloy, Polyamide with 30% Glass Fibre, Stainless Steel
  • Pin Materials: PA, POM, Steel and Stainless Steel
  • Finish Options: Powder Coating, Chrome Plated, Spray Painted, Zinc Plated, Matt, Bright Chrome, Stainless Steel and No Finish
  • Colour Options: Black, Grey and Natural
  • Hinge Rotation Options: 105, 130 and 180 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Overall Thickness Overall Width View
9.1081 RM - 9.1081 RM Request the lead time here
58.0 mm
Black
Powder Coating
19.0 mm
29.0 mm
6.0893 RM - 6.0893 RM Request the lead time here
45.0 mm
Black
Powder Coating
22.0 mm
18.5 mm
20012171E 41.4006 RM - 45.874 RM 21180 In stock
42.0 mm
Black
12.5 mm
40.0 mm
  • of 3
Corner Hinge - Overall Length - 58.0 mm | 2.283 in Overall Width - 29.0 mm | 1.142 in; Zinc Alloy; Black

20035051

Price Range
9.1081 RM - 9.1081 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    58.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 45.0 mm | 1.772 in Overall Width - 18.5 mm | 0.728 in; Zinc Alloy; Black

20034993

Price Range
6.0893 RM - 6.0893 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    45.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    35.0 mm
Corner Hinge M6 42.0 mm 40.0 mm

20012171E

Price Range
45.874 RM - 41.4006 RM

Stock Levels
21180 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black