Menu Search

Metal In-Line Lift Off Hinges

In stock

Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Door Attachment Length Overall Length Colour Overall Thickness Body Material View
32.5722 RM - 36.0913 RM 2058 In stock
64.5 mm
64.5 mm
Chrome
17.0 mm
Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.5 mm | 2.539 in; Overall Width - 17.0 mm | 0.669 in; Chrome

493111E

Price Range
36.0913 RM - 32.5722 RM

Stock Levels
2058 In stock
Attributes
  • Door Attachment Length
    64.5 mm
  • Overall Length
    64.5 mm
  • Overall Width
    17.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Coating
    Chrome