Menu Search

Metal Offset Lift Off Hinges

In stock

These Metal Offset Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • Material: Zamak, Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Finish Body Material Overall Width View
1699121001E 53.30 RM - 59.0588 RM Request the lead time here
80.0 mm
Black
Right Handed
70.0 mm
33.4244 RM - 37.0352 RM Request the lead time here
80.0 mm
Chrome
Left Handed
70.0 mm
34.90 RM - 38.6701 RM Request the lead time here
80.0 mm
Chrome
Right Handed
70.0 mm
53.30 RM - 59.0588 RM Request the lead time here
80.0 mm
Black
Left Handed
70.0 mm
68.935 RM - 76.3824 RM 44 In stock
64.0 mm
Black
Right Handed
32.5 mm
699122001E 78.1259 RM - 86.5662 RM 2400 In stock
64.0 mm
Black
Right Handed
17.0 mm
59.7125 RM - 66.1636 RM 2574 In stock
64.0 mm
Black
Left Handed
17.0 mm
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121001E

Price Range
59.0588 RM - 53.30 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Pin Diameter
    18.0 mm
  • Thickness
    8.0 mm
  • Colour
    Black
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Chrome

1699111002E

Price Range
37.0352 RM - 33.4244 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Chrome
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Chrome

1699111001E

Price Range
38.6701 RM - 34.90 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Chrome
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121002E

Price Range
59.0588 RM - 53.30 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 32.5 mm | 1.28 in; Black

699121001E

Price Range
76.3824 RM - 68.935 RM

Stock Levels
44 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Thickness
    17.0 mm
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 17.0 mm | 0.669 in; Black

699122001E

Price Range
86.5662 RM - 78.1259 RM

Stock Levels
2400 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    17.0 mm
  • Pin Diameter
    6.0 mm
  • Thickness
    50.0 mm
  • Colour
    Black
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 17.0 mm | 0.669 in; Black

699121002E

Price Range
66.1636 RM - 59.7125 RM

Stock Levels
2574 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    17.0 mm
  • Pin Diameter
    6.0 mm
  • Thickness
    32.5 mm
  • Colour
    Black