Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|
Cam Material | Die Cast Zinc Alloy |
---|---|
Colour | Black |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Tubular |
Housing Diameter | 21.0 mm |
Housing Diameter | 0.827 in |
Housing Height | 21.7 mm |
Housing Height | 0.854 in |
Maximum Grip | 16.0 mm |
Maximum Grip | 0.63 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue