Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Finish | Key Type | View | |
---|---|---|---|---|---|---|
21.4971 RM - 23.8202 RM | 101 In stock |
0.768 in
19.5 mm
|
Black Powder Coated
|
6.0 mm Square Key
|
||
21.4977 RM - 23.8202 RM | 118 In stock |
0.807 in
20.5 mm
|
Chrome Plated
|
6.0 mm Square Key
|
||
21.4977 RM - 23.8202 RM | 20 In stock |
0.807 in
20.5 mm
|
Chrome Plated
|
7.0 mm Triangle Key
|
||
18.6183 RM - 20.6297 RM | 210 In stock |
0.768 in
19.5 mm
|
Chrome Plated
|
7.0 mm Triangle Key
|
||
21.4977 RM - 23.8202 RM | 266 In stock |
0.531 in
13.5 mm
|
Chrome Plated
|
6.0 mm Square Key
|
||
18.6119 RM - 20.6221 RM | 366 In stock |
0.768 in
19.5 mm
|
Chrome Plated
|
Slotted Key
|
||
21.4977 RM - 23.8202 RM | 10 In stock |
0.531 in
13.5 mm
|
Black Powder Coated
|
Slotted Key
|
||
21.4977 RM - 23.8202 RM | 10 In stock |
0.807 in
20.5 mm
|
Chrome Plated
|
Slotted Key
|
||
21.4977 RM - 23.8202 RM | 89 In stock |
0.768 in
19.5 mm
|
Chrome Plated
|
6.0 mm Square Key
|
||
23.8868 RM - 26.4673 RM | 154 In stock |
0.531 in
13.5 mm
|
Chrome Plated
|
Slotted Key
|
||
18.6218 RM - 20.6344 RM | Request the lead time here |
0.807 in
20.5 mm
|
Black Powder Coated
|
Slotted Key
|
||
21.4977 RM - 23.8202 RM | 315 In stock |
0.531 in
13.5 mm
|
Black Powder Coated
|
6.0 mm Square Key
|
||
21.4977 RM - 23.8202 RM | 161 In stock |
0.768 in
19.5 mm
|
Black Powder Coated
|
Slotted Key
|
||
18.6206 RM - 20.6315 RM | 210 In stock |
0.531 in
13.5 mm
|
Chrome Plated
|
7.0 mm Triangle Key
|
||
18.6212 RM - 20.6332 RM | 13 In stock |
0.807 in
20.5 mm
|
Black Powder Coated
|
6.0 mm Square Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue