Menu Search

Mini Swing Handles

In stock

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Zinc Alloy
  • Handle Finish options: Chrome Plated and Sand Blasting Chrome Plated (Bright Chrome)
  • Colours: Grey and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Handle Length Handle Shape Colour Handle Material Handle Width View
82.4784 RM - 91.388 RM Request the lead time here
Black
Die Cast Zinc Alloy
88.022 RM - 97.5308 RM 64 In stock
Black
Nylon
87.9522 RM - 97.4536 RM Request the lead time here
Black
Nylon
13.2562 RM - 13.9542 RM Request the lead time here
85.0 mm
Rectangular
Natural
Zinc Alloy
28.0 mm
28.8208 RM - 30.3378 RM Request the lead time here
125.0 mm
Oval
Zinc Alloy
30.0 mm
17.7142 RM - 18.6473 RM Request the lead time here
85.0 mm
Rectangular
Natural
Zinc Alloy
28.0 mm
33.3622 RM - 35.1183 RM Request the lead time here
89.0 mm
Oval
Grey
Zinc Alloy
28.6569 RM - 30.1648 RM Request the lead time here
117.0 mm
Rectangular
Grey
Zinc Alloy
30.0 mm
27.4252 RM - 28.8687 RM Request the lead time here
117.0 mm
Rectangular
Grey
Zinc Alloy
30.0 mm
40.2449 RM - 42.3628 RM Request the lead time here
121.0 mm
Rectangular
Grey
Zinc Alloy
30.0 mm
68.8939 RM - 76.3369 RM 24 In stock
Black
Nylon
76.1857 RM - 84.4161 RM Request the lead time here
Black
Nylon
15.796 RM - 16.6265 RM Request the lead time here
85.0 mm
Rectangular
Natural
Zinc Alloy
28.0 mm
50.3753 RM - 53.0263 RM Request the lead time here
123.0 mm
Oval
Grey
Zinc Alloy
28.0 mm
52.6741 RM - 55.4472 RM Request the lead time here
147.0 mm
Rectangular
Grey
Zinc Alloy
33.0 mm
105.8224 RM - 117.255 RM Request the lead time here
Black
Die Cast Zinc Alloy
41.0133 RM - 43.1714 RM Request the lead time here
107.0 mm
Oval
Grey
Zinc Alloy
28.0 mm
58.9201 RM - 62.0209 RM Request the lead time here
110.0 mm
Rectangular
Natural
Zinc Alloy
34.0 mm
15.2448 RM - 16.0473 RM Request the lead time here
92.0 mm
Rectangular
Natural
Zinc Alloy
24.0 mm
32.2913 RM - 33.9904 RM Request the lead time here
88.0 mm
Rectangular
Grey
Zinc Alloy
28.5 mm
  • of 2
Swing Handle 26.5 mm 45.0 mm Keyed Alike Nylon Black

03081220536E

Price Range
91.388 RM - 82.4784 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Body Material
    Nylon
  • Colour
    Black
Swing Handle 24.5 mm 45.0 mm Keyed Alike Nylon Black

03082020534E

Price Range
97.5308 RM - 88.022 RM

Stock Levels
64 In stock
Attributes
  • Handle Material
    Nylon
  • Body Material
    Nylon
  • Colour
    Black
Swing Handle 24.5 mm 45.0 mm Keyed Different Nylon Black

3082023234E

Price Range
97.4536 RM - 87.9522 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Nylon
  • Body Material
    Nylon
  • Colour
    Black
Swing Handle - Zinc Alloy ; Chrome Plated ; Natural ; Handle Length 85.0 mm | 3.346 in

20024819

Price Range
13.9542 RM - 13.2562 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; ; ; Handle Length 125.0 mm | 4.921 in

20022303

Price Range
30.3378 RM - 28.8208 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    125.0 mm
  • Handle Width
    30.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Natural ; Handle Length 85.0 mm | 3.346 in

20024789

Price Range
18.6473 RM - 17.7142 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 89.0 mm | 3.504 in

20023119

Price Range
35.1183 RM - 33.3622 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    89.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
  • Handle Finish
    Chrome Plated
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 117.0 mm | 4.606 in

20024437

Price Range
30.1648 RM - 28.6569 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    117.0 mm
  • Handle Width
    30.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 117.0 mm | 4.606 in

20024451

Price Range
28.8687 RM - 27.4252 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    117.0 mm
  • Handle Width
    30.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 121.0 mm | 4.764 in

20023287

Price Range
42.3628 RM - 40.2449 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    121.0 mm
  • Handle Width
    30.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle 24.5 mm 45.0 mm No Lock Nylon Black

031820234E

Price Range
76.3369 RM - 68.8939 RM

Stock Levels
24 In stock
Attributes
  • Handle Material
    Nylon
  • Body Material
    Nylon
  • Colour
    Black
Swing Handle 28.5 mm 45.0 mm Keyed Different Nylon Black

3082023247E

Price Range
84.4161 RM - 76.1857 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Nylon
  • Body Material
    Nylon
  • Colour
    Black
Swing Handle - Zinc Alloy ; Chrome Plated ; Natural ; Handle Length 85.0 mm | 3.346 in

20024802

Price Range
16.6265 RM - 15.796 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 123.0 mm | 4.843 in

20023089

Price Range
53.0263 RM - 50.3753 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    123.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 147.0 mm | 5.787 in

20023270

Price Range
55.4472 RM - 52.6741 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    147.0 mm
  • Handle Width
    33.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle 26.5 mm 45.0 mm Keyed Different Nylon Black

3081223236E

Price Range
117.255 RM - 105.8224 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Body Material
    Nylon
  • Colour
    Black
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 107.0 mm | 4.213 in

20023096

Price Range
43.1714 RM - 41.0133 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    107.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Bright Chrome ; Natural ; Handle Length 110.0 mm | 4.331 in

20022631

Price Range
62.0209 RM - 58.9201 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    110.0 mm
  • Handle Width
    34.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Bright Chrome ; Natural ; Handle Length 92.0 mm | 3.622 in

20024604

Price Range
16.0473 RM - 15.2448 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    92.0 mm
  • Handle Width
    24.0 mm
  • Panel Thickness Range
    1.0 - 20.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 88.0 mm | 3.465 in

20023294

Price Range
33.9904 RM - 32.2913 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    88.0 mm
  • Handle Width
    28.5 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy