Menu Search

Mini Threaded w/o Spring Action Quarter Turn Latches

In stock

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Key Type Grip Range View
5 In stock
16.0 mm
Chrome Plated
Euro Key
16.0 mm
20 In stock
20.5 mm
Zinc Alloy
7.0 mm Triangle Key
20.5 mm
115 In stock
19.5 mm
Zinc Alloy
7.0 mm Triangle Key
19.5 mm
172 In stock
16.0 mm
Chrome Plated
Euro Key
16.0 mm
1795 In stock
13.5 mm
Zinc Alloy
7.0 mm Triangle Key
13.5 mm
2381 In stock
20.0 mm
Chrome Plated
Euro Key
20.0 mm
105 In stock
13.0 mm
Chrome Plated
Euro Key
13.0 mm
4597 In stock
13.0 mm
Chrome Plated
Euro Key
13.0 mm
104 In stock
20.0 mm
Chrome Plated
Euro Key
20.0 mm
Key Latch - ; ; ;

05710321E


Stock Levels
5 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    30.0 mm
Key Latch - Maximum Grip - 20.5 mm | 0.807 in; ; 7.0 mm Triangle Key;

066123711E


Stock Levels
20 In stock
Attributes
  • Finish
    Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Triangular Key
  • Material
    Zinc
  • Cam Length
    45.0 mm
Key Latch - Maximum Grip - 19.5 mm | 0.768 in; ; 7.0 mm Triangle Key;

066123721E


Stock Levels
115 In stock
Attributes
  • Finish
    Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Triangular Key
  • Material
    Zinc
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length 30.0 mm | 1.181 in; Natural ; Zinc Alloy

05730321E


Stock Levels
172 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    30.0 mm
Key Latch - Maximum Grip - 13.5 mm | 0.531 in; ; 7.0 mm Triangle Key;

066123710E


Stock Levels
1795 In stock
Attributes
  • Finish
    Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Triangular Key
  • Material
    Zinc
  • Cam Length
    45.0 mm
Key Latch - Euro Key; Cam Length - 27.0 mm | 1.063 in; Maximum Grip - 20.0 mm | 0.787 in; Zinc Alloy

05730322E


Stock Levels
2381 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    27.0 mm
Key Latch - ; ; ;

05710320E


Stock Levels
105 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    31.0 mm
Key Latch - ; Cam Length 31.0 mm | 1.22 in; Natural ; Zinc Alloy

05730320E


Stock Levels
4597 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    31.0 mm
Key Latch - ; ; ;

05710322E


Stock Levels
104 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    27.0 mm