Menu Search

Mounting Cable Ties

In stock

Mounting Cable Ties offer a cable tie and a mount all in one meaning they can speed up the mounting process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Mounting Method View
0.2055 RM - 0.2282 RM 7746 In stock
3.2 mm
25.0 mm
100.0 mm
Black
18.0 kg
Screw
0.2113 RM - 0.2335 RM 2900 In stock
5.0 mm
40.0 mm
155.0 mm
Black
22.0 kg
Screw
0.8691 RM - 0.9637 RM Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Black
55.0 kg
Screw
0.2113 RM - 0.2335 RM Request the lead time here
5.0 mm
40.0 mm
171.5 mm
Natural
22.0 kg
Screw
1.0711 RM - 1.1867 RM 3690 In stock
6.0 mm
122.0 mm
398.0 mm
Natural
18.0 kg
Screw
0.338 RM - 0.3742 RM 1000 In stock
5.0 mm
60.0 mm
205.0 mm
Black
22.0 kg
Screw
1.1785 RM - 1.3052 RM Request the lead time here
6.0 mm
122.0 mm
398.0 mm
Black
18.0 kg
Screw
0.1646 RM - 0.1821 RM 1800 In stock
3.2 mm
25.0 mm
110.0 mm
Natural
18.0 kg
Screw
0.5674 RM - 0.6286 RM 46 In stock
4.8 mm
85.0 mm
300.0 mm
Black
22.0 kg
Screw
0.338 RM - 0.3742 RM 48 In stock
5.0 mm
60.0 mm
205.0 mm
Black
22.0 kg
Screw
0.5884 RM - 0.652 RM 11464 In stock
4.8 mm
85.0 mm
300.0 mm
Natural
22.0 kg
Screw
0.8691 RM - 0.9637 RM 3137 In stock
4.8 mm
102.0 mm
370.0 mm
Natural
55.0 kg
Screw
Mounting Cable Tie - ; 100.0 mm | 3.937 in; PA; Black

461261

Price Range
0.2282 RM - 0.2055 RM

Stock Levels
7746 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    3.2 mm
  • Material
    PA
Mounting Cable Tie - ; 155.0 mm | 6.102 in; PA; Black

461262

Price Range
0.2335 RM - 0.2113 RM

Stock Levels
2900 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Material
    PA
Mounting Cable Tie - ; 370.0 mm | 14.567 in; PA; Black

461265

Price Range
0.9637 RM - 0.8691 RM

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Material
    PA
Mounting Cable Tie - ; 171.5 mm | 6.752 in; PA; Natural

461243

Price Range
0.2335 RM - 0.2113 RM

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Material
    PA
Mounting Cable Tie - ; 398.0 mm | 15.669 in; PA; Natural

461247

Price Range
1.1867 RM - 1.0711 RM

Stock Levels
3690 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Material
    PA
Mounting Cable Tie - ; 205.0 mm | 8.071 in; PA; Black

461244

Price Range
0.3742 RM - 0.338 RM

Stock Levels
1000 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Material
    PA
Mounting Cable Tie - ; 398.0 mm | 15.669 in; PA; Black

461266

Price Range
1.3052 RM - 1.1785 RM

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Material
    PA
Mounting Cable Tie - ; 110.0 mm | 4.331 in; PA; Natural

461242

Price Range
0.1821 RM - 0.1646 RM

Stock Levels
1800 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    3.2 mm
  • Material
    PA
Mounting Cable Tie - ; 300.0 mm | 11.811 in; PA; Black

461264

Price Range
0.6286 RM - 0.5674 RM

Stock Levels
46 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Material
    PA
Mounting Cable Tie - ; 205.0 mm | 8.071 in; PA; Black

461263

Price Range
0.3742 RM - 0.338 RM

Stock Levels
48 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Material
    PA
Mounting Cable Tie - ; 300.0 mm | 11.811 in; PA; Natural

461245

Price Range
0.652 RM - 0.5884 RM

Stock Levels
11464 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Material
    PA
Mounting Cable Tie - ; 370.0 mm | 14.567 in; PA; Natural

461246

Price Range
0.9637 RM - 0.8691 RM

Stock Levels
3137 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Material
    PA